- 48 V intermediate bus converter (IBC)
- AI accelerator cards
- AMD server CPUs
- Ampere CPUs
- FPGAs in datacenter applications
- Intel server CPUs
- Networking and switch platforms
- Power path protection
- Power system reliability modeling
- RAID storage
- Server battery backup units (BBU)
- Server power supply
- SmartNIC cards
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
Feb 23, 2026
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
Feb 23, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
EV traction inverter
Accelerate vehicle performance with automotive-qualified and highly efficient solutions supporting a scalable range of motors and power classes
-
On this page
Overview
Enhance traction inverter designs and achieve the highest efficiency, optimized performance, and fastest time-to-market with Infineon's complete system solution. As an essential component for electric vehicle (EV) drivetrains, traction inverters control the motor and determine driving behavior. Our commitment to quality ensures minimal switching losses, maximum thermal efficiency, and enables regenerative braking to recharge the battery.
Benefits
- Complete system solution
- Fast time-to-market
- Most scalable power portfolio
- Reduce design-in effort
- Gate driver up to ASIL-D
- AURIX™ MCU: Resolver interface
Block diagram
About
Enhance vehicle performance with state-of-the-art traction inverter technology. These inverters manage motor speed and torque, enable regenerative braking, and ensure optimal power delivery. Infineon’s rigorously tested components offer high efficiency, minimal switching losses, and robust thermal management to boost system performance and extend driving range. Our scalable, automotive-qualified solutions accelerate market entry while optimizing EV performance.
Learn more about the benefits of Infineon’s EV traction inverter devices.
- Automotive-qualified portfolio for various motors, generators, and power classes.
- Highly scalable automotive power solution (frame, molded, discrete, bare die) that simplifies platform migration and reduces design work.
- Gate drivers with slew rate control for efficient performance.
- 32-bit microcontrollers with features like resolver interface and AI predictive maintenance.
- Coreless current sensor scalable for the 2nd-generation HybridPACK™ Drive™ power module.
- Evaluation kit with 30+ Infineon components to shorten development time.
SiC-based power electronics for EV inverters are advancing quickly. Under the WLTP profile, characterized by partial current loads, SiC offers about a significant 6% range gain in 800V systems compared to silicon. Both materials are expected to coexist — SiC in rear-wheel inverters for range extension and silicon in front-wheel systems for cost savings. Additionally, innovative fusion technology combining Si and SiC delivers significant cost benefits, though with a slight range reduction. Infineon leads this innovation, partnering with top automotive Tier 1 suppliers to enable the most cost-efficient EV inverters.
Evaluation kit for fast design-in, including:
- HybridPACK™ Drive CoolSiC™ G2, sintered, ceramic, direct cooling and on-chip temperature sensing
- Gate driver board with EiceDRIVER™ G3
- Logic board with AURIX™ MCU
- Communication and development interface: CAN, USB, DAP
- Software supports flexible operational modes
- One-eye GUI interface enabling full customization
- Current sensor vertically integrated into the busbar for optimized space and cost
- Aluminum cooler in reference design, plastic cooler as optional
- DC link capacitor
Enhance vehicle performance with state-of-the-art traction inverter technology. These inverters manage motor speed and torque, enable regenerative braking, and ensure optimal power delivery. Infineon’s rigorously tested components offer high efficiency, minimal switching losses, and robust thermal management to boost system performance and extend driving range. Our scalable, automotive-qualified solutions accelerate market entry while optimizing EV performance.
Learn more about the benefits of Infineon’s EV traction inverter devices.
- Automotive-qualified portfolio for various motors, generators, and power classes.
- Highly scalable automotive power solution (frame, molded, discrete, bare die) that simplifies platform migration and reduces design work.
- Gate drivers with slew rate control for efficient performance.
- 32-bit microcontrollers with features like resolver interface and AI predictive maintenance.
- Coreless current sensor scalable for the 2nd-generation HybridPACK™ Drive™ power module.
- Evaluation kit with 30+ Infineon components to shorten development time.
SiC-based power electronics for EV inverters are advancing quickly. Under the WLTP profile, characterized by partial current loads, SiC offers about a significant 6% range gain in 800V systems compared to silicon. Both materials are expected to coexist — SiC in rear-wheel inverters for range extension and silicon in front-wheel systems for cost savings. Additionally, innovative fusion technology combining Si and SiC delivers significant cost benefits, though with a slight range reduction. Infineon leads this innovation, partnering with top automotive Tier 1 suppliers to enable the most cost-efficient EV inverters.
Evaluation kit for fast design-in, including:
- HybridPACK™ Drive CoolSiC™ G2, sintered, ceramic, direct cooling and on-chip temperature sensing
- Gate driver board with EiceDRIVER™ G3
- Logic board with AURIX™ MCU
- Communication and development interface: CAN, USB, DAP
- Software supports flexible operational modes
- One-eye GUI interface enabling full customization
- Current sensor vertically integrated into the busbar for optimized space and cost
- Aluminum cooler in reference design, plastic cooler as optional
- DC link capacitor