- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
fT45 GHz
-
Gmax28.50 dB @900 MHz
-
IC max30 mA
-
NFmin0.55 dB @900 MHz
-
OIP322 dBm
-
OP1dB7 dBm
-
PackageTSFP-4
-
Ptot100 mW
-
VCEO max4.2 V
|
OPN
|
BFP720FESDH6327XTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique combination of high end RF performance and robustness: 21 dBm maximum RF input power, 2 kV HBM ESD hardness.
- High transition frequency fT = 45 GHz to enable best in class noise figure at high frequencies: NFmin = 0.8 dB at 5.5 GHz, 3V, 5 mA
- High gain Gms = 22 dB at 5.5 GHz, 3V, 15 mA
- OIP3 = 21 dBm at 5.5 GHz, 3V, 15 mA
- Low profile and small form factor leadless package