- AIROC™ Ultra-Wide Band Solutions
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
- Consumer Wearables
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
- Intermediate Bus Converter (IBC)
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
Jun 26, 2026
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
Jun 26, 2026
Business & Financial Press
Jun 19, 2026
Business & Financial Press
Jun 18, 2026
Business & Financial Press
Jun 08, 2026
SP490-01-11
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Additional InformationFlash memory 19kB
-
Integrated G-SensorYes
-
Planned to be available until at least2036
-
Pressure range1000 hPa to 9200 hPa
-
Target ApplicationValve-based TPMS
-
Temperature range-40 °C to 125 °C
| Recommended | ||
|
OPN
|
SP4900111XTMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1800 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1800 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Patented Glass-Silicon-Glass MEMS
- Efficient 32-bit ARM M0+ core
- New ASIC with Low Power Monitoring
- Ultra-low power consumption
- Hardware master/slave I²C interface
- Same package & pin out with SP40
- Available in ASIL A
Benefits
- Robust & high-quality solution
- More powerful cores
- Good support tools
- Low design-in effort
- Best for intelligent tire features
- Excellent lifetime charge consump.
- Best fit in Sub1GHz
- Scalable for BLE TPMS
- High-quality solution
- Best-in-class media compatibility
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.