- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
Elevate the trust and security in smart homes, IoT, healthcare and consumer devices with turnkey OPTIGA™ Trust embedded security solutions.
Key Features
- Symmetric and asymmetric cryptography
- ECC 512 and RSA up to 2K key size
- Pre-provisioned TLS certificates
- SPI and I2C interfaces
- 40°C to +105°C temperature range
Applications
Products
About
The OPTIGA™ Trust product family offers a full range of embedded security solutions targeted at IoT devices. OPTIGA™ Trust security solutions give each IoT device its own identity. They offer easy integration thanks to the turnkey set-up with full system integration support which minimizes design, integration and deployment effort.
The OPTIGA™ Trust product family supports a wide range of applications from smart home and smart city to IoT, robotics, healthcare and consumer devices. Each solution is optimized for specific areas of application and offers related services like device provisioning in the product cloud or Matter provisioning.
Infineon's OPTIGA™ Trust security solutions can be used with any MCU/MPU or application processor. As such, they can autonomously handle security-related tasks such as secured authentication, secured communication, secured updates, and access management. These security solutions can enhance the security of existing designs, accelerating time-to-market without tying up valuable resources. Seamless integration with any host makes OPTIGA™ Trust solutions the go-to solutions for application-specific MCUs, such as Thread or Wi-Fi SoCs, that lack security by design.
The OPTIGA™ Trust product family offers a full range of embedded security solutions targeted at IoT devices. OPTIGA™ Trust security solutions give each IoT device its own identity. They offer easy integration thanks to the turnkey set-up with full system integration support which minimizes design, integration and deployment effort.
The OPTIGA™ Trust product family supports a wide range of applications from smart home and smart city to IoT, robotics, healthcare and consumer devices. Each solution is optimized for specific areas of application and offers related services like device provisioning in the product cloud or Matter provisioning.
Infineon's OPTIGA™ Trust security solutions can be used with any MCU/MPU or application processor. As such, they can autonomously handle security-related tasks such as secured authentication, secured communication, secured updates, and access management. These security solutions can enhance the security of existing designs, accelerating time-to-market without tying up valuable resources. Seamless integration with any host makes OPTIGA™ Trust solutions the go-to solutions for application-specific MCUs, such as Thread or Wi-Fi SoCs, that lack security by design.