- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
The demand for efficient and peak-performing electric motors continues to increase year after year. ISO 26262-ready and -compliant MOTIX™ motor gate drivers for BLDC motors are perfect for various automotive applications, including pumps, fans, electric power steering, and braking. MOTIX™ gate driver ICs tailored for consumer and professional power tools allow for the creation of high-performance products that utilize BLDC or PMSM motors.
Key Features
- 3-phase gate drivers
- Supply voltage up to 72 V
- 0 to 100% duty cycle capable
- With or without integrated CSA
- Diagnostic & supervision features
- Adaptive MOSFET gate control (optional)
- Automotive qualified variants
- ISO 26262-compliant devices up to ASIL D
- Compact designs in small packages
- Broad range of software and tools
Applications
Compare families
Products
About
MOTIX™ gate driver ICs for BLDC motors target applications include:
- Safety & chassis (EPS, braking)
- Thermal management (pumps, fans)
- Powertrain (MHEV starter generator)
- Body electronics (seat control, closure systems)
Product highlights for 12 V & 48 V
MOTIX™ TLE9189QVW: ISO 26262-compliant (ASIL D) and Grade 0-qualified; tailored for EPS and braking, with 3 current sense amplifiers (CSA) in TQFP-48 and VQFN-48 packages. Commercial licenses for automotive SPICE qualified, AUTOSAR conform Complex Device Driver SW available.
MOTIX™ TLE9186QVW: ISO 26262-compliant (ASIL B) and Grade 0-qualified; targets thermal management and body applications, with 1 CSA.
MOTIX™ TLE9180D: provides advanced safety features for high-current motor drives up to 48 V, with 3 CSA for accurate current measurement.
MOTIX™ TLE9140EQW: ISO 26262-compliant (ASIL B) for 24 V/48 V applications, with diverse internal monitoring and diagnostic features in a TSDSO-32 package.
MOTIX™ motor system ICs (SBC) combine a 3-phase driver, power supply, and communication interface (CAN FD or LIN).
The MOTIX™ portfolio comprises ideal solutions for consumer and professional power tools, as well as service robots such as electric vacuum cleaners and lawn mowers. Light electric vehicles such as e-bikes, e-scooters, and low-speed electric cars that use MOTIX™ gate driver ICs with 24 V, 36 V, or 48 V battery capabilities exhibit increased battery life, longer operating range, and reduced charging times.
With MOTIX™ 6EDL7151 and MOTIX™ 6EDL7141 stand-alone 3-phase gate driver ICs are available offering over 50 programmable parameters and using a built-in digital SPI interface. Both products are fully configurable to drive a wide range of MOSFETs to yield the best possible system performance.
MOTIX™ IMD700A/IMD701A motor control SiP (system-in-package) solutions are fully programmable motor controllers integrating the XMC1404 microcontroller with the 6EDL7141 3-phase gate driver IC in one package.
With Infineon’s innovative MOTIX™ gate driver ICs portfolio, designers are well prepared for current and future safety mobility challenges within the automotive segment. We offer a broad product portfolio ranging from ISO 26262-ready classifications to the most stringent ISO 26262-compliant solutions, tailored to specific customer applications, including ASIL B, ASIL C, and ASIL D.
To get access to the ISO-26262 documentation, please register for myinfineon with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
Access to safety documentation
To get access to the ISO-26262 documentation, please register for myinfineon with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
Many MOTIX™ motor control ICs use a patented concept of adaptive MOSFET gate drive. This multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort.
Adaptive MOSFET control is an integrated feature of the following MOTIX™ gate driver ICs for BLDC motors: TLE9140, TLE9185 and TLE9189.
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- Device Driver and AUTOSAR conform Complex Device Driver allow easy and quick ECU software integration and evaluation of MOTIX™ and EiceDRIVER™ motor drivers
- Motor control example implementations including FOC, multi-motor and safe motor control solutions, featured by MOTIX™ Solution Designer
- Tools and utilities for device configuration, simulation & modeling, SW parameterization, motor parameter identification, analyzing memory usage, device programming, runtime signal monitoring, tuning and tracing
- Design files, simulation models
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Join the MOTIX™ Community
MOTIX™ gate driver ICs for BLDC motors target applications include:
- Safety & chassis (EPS, braking)
- Thermal management (pumps, fans)
- Powertrain (MHEV starter generator)
- Body electronics (seat control, closure systems)
Product highlights for 12 V & 48 V
MOTIX™ TLE9189QVW: ISO 26262-compliant (ASIL D) and Grade 0-qualified; tailored for EPS and braking, with 3 current sense amplifiers (CSA) in TQFP-48 and VQFN-48 packages. Commercial licenses for automotive SPICE qualified, AUTOSAR conform Complex Device Driver SW available.
MOTIX™ TLE9186QVW: ISO 26262-compliant (ASIL B) and Grade 0-qualified; targets thermal management and body applications, with 1 CSA.
MOTIX™ TLE9180D: provides advanced safety features for high-current motor drives up to 48 V, with 3 CSA for accurate current measurement.
MOTIX™ TLE9140EQW: ISO 26262-compliant (ASIL B) for 24 V/48 V applications, with diverse internal monitoring and diagnostic features in a TSDSO-32 package.
MOTIX™ motor system ICs (SBC) combine a 3-phase driver, power supply, and communication interface (CAN FD or LIN).
The MOTIX™ portfolio comprises ideal solutions for consumer and professional power tools, as well as service robots such as electric vacuum cleaners and lawn mowers. Light electric vehicles such as e-bikes, e-scooters, and low-speed electric cars that use MOTIX™ gate driver ICs with 24 V, 36 V, or 48 V battery capabilities exhibit increased battery life, longer operating range, and reduced charging times.
With MOTIX™ 6EDL7151 and MOTIX™ 6EDL7141 stand-alone 3-phase gate driver ICs are available offering over 50 programmable parameters and using a built-in digital SPI interface. Both products are fully configurable to drive a wide range of MOSFETs to yield the best possible system performance.
MOTIX™ IMD700A/IMD701A motor control SiP (system-in-package) solutions are fully programmable motor controllers integrating the XMC1404 microcontroller with the 6EDL7141 3-phase gate driver IC in one package.
With Infineon’s innovative MOTIX™ gate driver ICs portfolio, designers are well prepared for current and future safety mobility challenges within the automotive segment. We offer a broad product portfolio ranging from ISO 26262-ready classifications to the most stringent ISO 26262-compliant solutions, tailored to specific customer applications, including ASIL B, ASIL C, and ASIL D.
To get access to the ISO-26262 documentation, please register for myinfineon with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
Access to safety documentation
To get access to the ISO-26262 documentation, please register for myinfineon with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
Many MOTIX™ motor control ICs use a patented concept of adaptive MOSFET gate drive. This multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort.
Adaptive MOSFET control is an integrated feature of the following MOTIX™ gate driver ICs for BLDC motors: TLE9140, TLE9185 and TLE9189.
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- Device Driver and AUTOSAR conform Complex Device Driver allow easy and quick ECU software integration and evaluation of MOTIX™ and EiceDRIVER™ motor drivers
- Motor control example implementations including FOC, multi-motor and safe motor control solutions, featured by MOTIX™ Solution Designer
- Tools and utilities for device configuration, simulation & modeling, SW parameterization, motor parameter identification, analyzing memory usage, device programming, runtime signal monitoring, tuning and tracing
- Design files, simulation models
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Join the MOTIX™ Community