Overview
The latest Q-DPAK package, Infineon extended the top-side cooling offering even further. The Q-DPAK package is twice as big as the D-DPAK and extends the usage into higher power applications.
Key Features
- >20% higher power dissipation
- >12°C lower board temperature
- Kelvin source pin
- TCOB capability of >2000 cycles
- MSL1-compliant
- Pb-free
Products
About
Top-side cooled packages continue gaining market share, particularly in applications combining high-power handling requirements with converter size constraints. These top-side cooled packages respond to such requirements by separating the current distribution in the commutation loop (bottom/PCB side) from the path that transports the heat away from the die junction (top side). The results are a switching cell with exceptionally low parasitics (<5 nH) and best/lowest thermal resistance.
The top-side cooling packages are very well received by the power electronic community - these packages offer performances (electric and thermal) unattainable with other packages (neither SMD or TH) and reduce the manufacturing costs through automated placement. Q-DPAK is now part of the JEDEC standard, facilitating dual sourcing.
Q-DPAK provide a heat extraction through the top side of the component - thus only parasitic heat flux goes though the PCB. Higher power dissipation is therefore possible while the PCB runs cooler. The parasitic switching cell can now be routed optimally to >5 nH as the heat extraction no longer interferes with the distribution of current, allowing for faster commutation of larger currents.
Top-side cooled packages continue gaining market share, particularly in applications combining high-power handling requirements with converter size constraints. These top-side cooled packages respond to such requirements by separating the current distribution in the commutation loop (bottom/PCB side) from the path that transports the heat away from the die junction (top side). The results are a switching cell with exceptionally low parasitics (<5 nH) and best/lowest thermal resistance.
The top-side cooling packages are very well received by the power electronic community - these packages offer performances (electric and thermal) unattainable with other packages (neither SMD or TH) and reduce the manufacturing costs through automated placement. Q-DPAK is now part of the JEDEC standard, facilitating dual sourcing.
Q-DPAK provide a heat extraction through the top side of the component - thus only parasitic heat flux goes though the PCB. Higher power dissipation is therefore possible while the PCB runs cooler. The parasitic switching cell can now be routed optimally to >5 nH as the heat extraction no longer interferes with the distribution of current, allowing for faster commutation of larger currents.