Overview
XC88x series expands Infineon’s 8-bit XC800 microcontroller (MCU) family to provide more scalable performance and up to 32 KB flash memory for cost-sensitive automotive applications. Operating at up to 24 MHz and equipped with a 16-bit vector computer, XC868/XC888 MCUs offer 16-bit performance at 8-bit costs.
Key Features
- 8-bit 8051 CPU
- Up to 24 MHz frequency
- Up to 32 KB of flash memory
- Up to 256 bytes of RAM
- Two UARTs (one for LIN support)
- Four general purpose 16-bit timers
- Three 16-bit timers
- LIN bootstrap loader (BSL) support
- On-chip debug support (JTAG)
- Programmable 16-bit watchdog timer
- Packages: TQFP-48 and TQFP-64
- Temperature range: -40°C to +150°C
Applications
Products
About
As part of the XC800 family, the XC886, XC888CLM, and XC888LM microcontroller series is the high-end extension of the XC800 family focusing on body applications. With an extended memory size of up to 32 KB flash and up to 256 bytes RAM running at up to 24 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. XC88x MCUs offer a state-of-the-art connectivity with up to eight ADC channels. The family include features such as on-chip oscillator and embedded voltage regulator (EVR), supporting single voltage supply of 3.3 V or 5.0 V.
- Low power consumption
- Low power modes
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
As part of the XC800 family, the XC886, XC888CLM, and XC888LM microcontroller series is the high-end extension of the XC800 family focusing on body applications. With an extended memory size of up to 32 KB flash and up to 256 bytes RAM running at up to 24 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. XC88x MCUs offer a state-of-the-art connectivity with up to eight ADC channels. The family include features such as on-chip oscillator and embedded voltage regulator (EVR), supporting single voltage supply of 3.3 V or 5.0 V.
- Low power consumption
- Low power modes
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access