- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
The new PSOC™ Edge Evaluation Kit, featuring the powerful PSOC™ Edge E84 MCU - a breakthrough platform designed specifically for AI/ML edge computing applications.
The PSOC™ Edge E8x family of MCUs contains a high performance M55 MCU with Helium DSP, an Ethos N55 NPU, a low power M33 MCU, and a state-of-the-art secure enclave to allow devices to combine high performance and low power applications with the highest levels of security.
This comprehensive development kit provides a display, camera, microphone and speakers to evaluate voice, vision and graphics capabilities as well as a CYW55513 Wi-Fi and BT module. The kit enables rapid prototyping of intelligent IoT devices with embedded Machine Learning capabilities, providing seamless connectivity, enhanced security features, and unparalleled edge computing performance. It is supported by ModusToolbox™ as well as the DEEPCRAFT™ AI Suite.
PSOC™ Edge E84 Evaluation Kit out of box experience
KIT_PSE84_EVAL Details
The PSOC™ Edge E84 Evaluation Kit has the following features:
- PSOC™ Edge E84 MCU - PSE846GPS2DBZC4
- Onboard AIROC™ Wi-Fi & Bluetooth® combo - CYW55513IUBGT
- PSOC™ 4000T as CAPSENSE™ coprocessor
- Display interfaces for custom capacitive touch panels, R-Pi compatible MIPI-DSI displays, and MIPI-DSI custom displays
- Analog and PDM microphones, a headphone connector provision and an onboard speaker for audio applications
- 6-axis accelerometer and gyroscope IMU and a 3-axis magnetometer
- Connectors for high-speed connectivity interfaces, such as Ethernet and USB host and USB device
- KitProg3 onboard SWD programmer/debugger, USB-UART, and USB-I2C bridge functionality
- 128 Mbit external Quad SPI flash, 1 Gbit external Octal flash, and 128 Mbit Octal RAM provide fast, expandable memory for data and code
- M.2 (B-key) interface for external memory devices
- M.2 (E-key) interface for radio connectivity modules
- CAPSENSE™ touch-sensing slider (5 elements), two buttons, and proximity sense are based on selfcapacitance (CSD) and mutual-capacitance (CSX) based sensing
- Add-on board interface compatible with mikroBUS by MikroElektronika
- Add-on board interface compatible with Infineon’s Shield2Go
- Add-on board interface compatible with Arduino UNO R3
- Selectable input supply voltages of 1.2 V, 3.3 V, and 4.2 V for the PSOC™ E84 MCU
- Selectable input supply voltages of 1.8 V or 3.3 V for the onboard peripherals
- Three user LEDs, two user buttons, and a reset button for the PSOC™ E84 MCU
- A potentiometer that can be used to simulate analog sensor output
The following are kit contents:
- PSOC™ Edge E84 evaluation kit
- PSOC™ Edge E8 base board
- PSOC™ Edge E84 SOM (MOD_PSE84_SOMS2)
- USB Type-C to Type-C cable
- 4.3 inch display with capacitive touch screen
- 0.3 MP USB camera Module with USB Type-A cable
This evaluation kit helps accelerate time-to-market by enabling ML/Al-powered application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration.
There are various Code Examples to evaluate the PSOC™ Edge Evaluation Kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.
DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.
The PSOC™ E84 MCU is an ultra-low-power PSOC™ device specifically designed for ML, wearables and IoT products like;
The PSOC™ Edge E84 Evaluation Kit has the following features:
- PSOC™ Edge E84 MCU - PSE846GPS2DBZC4
- Onboard AIROC™ Wi-Fi & Bluetooth® combo - CYW55513IUBGT
- PSOC™ 4000T as CAPSENSE™ coprocessor
- Display interfaces for custom capacitive touch panels, R-Pi compatible MIPI-DSI displays, and MIPI-DSI custom displays
- Analog and PDM microphones, a headphone connector provision and an onboard speaker for audio applications
- 6-axis accelerometer and gyroscope IMU and a 3-axis magnetometer
- Connectors for high-speed connectivity interfaces, such as Ethernet and USB host and USB device
- KitProg3 onboard SWD programmer/debugger, USB-UART, and USB-I2C bridge functionality
- 128 Mbit external Quad SPI flash, 1 Gbit external Octal flash, and 128 Mbit Octal RAM provide fast, expandable memory for data and code
- M.2 (B-key) interface for external memory devices
- M.2 (E-key) interface for radio connectivity modules
- CAPSENSE™ touch-sensing slider (5 elements), two buttons, and proximity sense are based on selfcapacitance (CSD) and mutual-capacitance (CSX) based sensing
- Add-on board interface compatible with mikroBUS by MikroElektronika
- Add-on board interface compatible with Infineon’s Shield2Go
- Add-on board interface compatible with Arduino UNO R3
- Selectable input supply voltages of 1.2 V, 3.3 V, and 4.2 V for the PSOC™ E84 MCU
- Selectable input supply voltages of 1.8 V or 3.3 V for the onboard peripherals
- Three user LEDs, two user buttons, and a reset button for the PSOC™ E84 MCU
- A potentiometer that can be used to simulate analog sensor output
The following are kit contents:
- PSOC™ Edge E84 evaluation kit
- PSOC™ Edge E8 base board
- PSOC™ Edge E84 SOM (MOD_PSE84_SOMS2)
- USB Type-C to Type-C cable
- 4.3 inch display with capacitive touch screen
- 0.3 MP USB camera Module with USB Type-A cable
This evaluation kit helps accelerate time-to-market by enabling ML/Al-powered application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration.
There are various Code Examples to evaluate the PSOC™ Edge Evaluation Kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.
DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.
The PSOC™ E84 MCU is an ultra-low-power PSOC™ device specifically designed for ML, wearables and IoT products like;
Order and discover collateral, documents, design support resources, etc