IRHYS6S7130CMSCS

IRHYS6S7130CMSCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYS6S7130CMSCS
IRHYS6S7130CMSCS

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    20 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Low Ohmic
  • Polarity
    N
  • QG
    50 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    42 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHYS6S7130CMSCS is a single R6 N-channel MOSFET designed for space applications. It has a voltage rating of 100V and a current rating of 20A, making it ideal for switching applications like DC-DC converters and motor control. This MOSFET is radiation-hardened for up to 100krad(Si) TID and QIRL classified. It features low RDS(on), low gate charge, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community