IRF7807Z

IRF7807Z

30V Single N-Channel HEXFET Power MOSFET in a SO-8 Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7807Z
IRF7807Z


Product details

  • ID (@25°C) max
    11 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    2.7 nC
  • QG (typ @4.5V)
    7.2 nC
  • RDS (on) (@10V) max
    13.8 mΩ
  • RDS (on) (@4.5V) max
    18.2 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.25 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Low RDS(ON) at 4.5V VGS
  • Fully Characterized Avalanche Voltage and Current
  • Ultra-Low Gate Impedance

Applications

Documents

Design resources

Developer community