IRF5M4905A

IRF5M4905A

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5M4905A
IRF5M4905A

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    -35 A
  • ID (@25°C) max
    -35 A
  • Language
    SPICE
  • Package
    TO-254AA
  • Polarity
    P
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    30 mΩ
  • VBRDSS min
    -55 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRF5M4905A is a high reliability, -55V, single, P-channel MOSFET in a TO-254AA package lead form down. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community