coming soon
RoHS Compliant

ICE186LM-V002

CoolSET™ SiP ZVS flyback controller with integrated 800 V CoolMOS™ P7 MOSFET in SMD package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE186LM-V002
ICE186LM-V002

Product details

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The ICE186LM-V002 delivers 60 W output power class in a small SMD footprint, integrates an 800 V power switch, primary and secondary controller, and CT Link technology for isolated communication & MFI robustness, reducing system complexity and BOM. Featuring zero voltage switching (ZVS) flyback operation, it minimizes switching losses and EMI and delivers exceptional efficiency under light load conditions. With comprehensive advanced protection features and industrial-grade qualification, it allows to meet stringent energy standards with high efficiency and the creation of innovative designs for industrial auxiliary power supplies.

Features

  • Integrated 800 V CoolMOS™ P7
  • Avalanche rugged CoolMOS™
  • Integrated 950 V startup-cell
  • Novel ZVS flyback operation
  • Built-in primary side switch control
  • Built-in secondary side feedback control
  • Integrated synch rectification driver
  • ENP pin to reduce resistor losses
  • >92% efficiency meets energy standards
  • low standby power consumption
  • Up to 60 W output power in DSO-27 package
  • Qualified for industrial applications

Benefits

  • Reduced component count and complexity
  • Fast and robust start-up
  • Saves space and lower overall cost
  • Low switching losses
  • Low EMI signature
  • High reliability and robust operation
  • Extended design-in flexibility
  • Safe isolated communication
  • Limited audible noise during start-up
  • Quiet power-down operation

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }