ArchitectureDDR-II+ CIO, ODT
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 36
-
Density144 MBit
-
ECCN
-
FamilyDDR-II+ CIO, ODT
-
Frequency550 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
On-Die TerminationY
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)2.5
| Recommended | ||
|
OPN
|
CY7C2670KV18-550BZI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 105 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 105 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 144-Mbit (4 M × 36) DDR II+ SRAM
- 550 MHz clock, 1100 MHz data rate
- Two-word burst architecture
- 2.5-cycle read latency (DOFF high)
- DDR I mode, 1-cycle latency (DOFF low)
- Two input clocks K/K (DDR timing)
- Echo clocks CQ/CQ for data capture
- QVLD pin flags valid read data
- On-die termination for D,BWS,K/K
- ZQ pin sets output impedance (RQ)
- Byte write via BWS[3:0]
- IEEE 1149.1 JTAG boundary scan
Benefits
- High bandwidth at 550 MHz clocking
- Burst reduces address bus toggling
- Select latency to fit timing margin
- Precise DDR timing with K/K clocks
- CQ/CQ simplifies receiver capture
- QVLD cuts read timing uncertainty
- ODT removes external term resistors
- Fewer parts lowers BOM and area
- ZQ tracking improves signal integrity
- Byte writes ease RMW and save cycles
- Posted-write avoids read/write clash
- JTAG speeds board test and debug
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.