Density72 MBit
-
FamilyQDR-II+
-
Frequency400 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4M x 18
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY7C1543KV18-400BZI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85180) | |
| Packing Size | 136 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85180) |
| Packing Size | 136 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Separate read and write ports
- DDR on read and write ports
- 450 MHz clock operation
- 900 MHz data transfer at 450 MHz
- Four-word burst per access
- 2-cycle read latency (DOFF HIGH)
- 1-cycle read latency (DOFF LOW)
- Input clocks K and K (rising edge)
- Echo clocks CQ and CQ for capture
- QVLD data-valid output indicator
- ZQ programmable output impedance
- IEEE 1149.1 JTAG boundary scan
Benefits
- No bus turn-around or contention
- Maximizes bandwidth for fast links
- Lower address rate eases PCB routing
- Selectable latency aids timing closure
- Echo clocks simplify data capture
- QVLD reduces read timing uncertainty
- Impedance match improves signal SI
- PLL keeps data placement accurate
- Depth expansion without added waits
- Byte writes avoid read-modify-write
- VDDQ 1.4 V to VDD eases interfacing
- JTAG speeds board bring-up and test
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.