CY7C1371KVE33-133AXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1371KVE33-133AXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1371KVE33-133AXI
CY7C1371KVE33-133AXI


Product details

  • Architecture
    NoBL, Flow-through
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    18 MBit
  • ECC
    Y
  • Family
    Synchronous SRAM with ECC
  • Frequency
    133 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    512Kb x 36
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Industrial
  • Read Latency (Cycles)
    1

OPN
CY7C1371KVE33-133AXI
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
CY7C1371KVE33-133AXI is an 18-Mbit (512K × 36) synchronous flow-through burst SRAM with No Bus Latency (NoBL) architecture and on-chip ECC. It supports 133 MHz zero-wait-state read/write with 6.5 ns clock-to-data valid, registered inputs, byte writes, and linear or interleaved 4-word bursts. ZZ sleep mode retains data integrity. Industrial grade -40°C to +85°C in 100-pin Pb-free TQFP.

Features

  • NoBL architecture, no dead cycles
  • Up to 133 MHz, zero wait states
  • 6.5 ns clock-to-output (133 MHz)
  • Data on every clock cycle
  • Burst: linear or interleaved
  • Byte write via BWx + WE
  • Registered synchronous inputs
  • Self-timed synchronous writes
  • Asynchronous OE output control
  • 3 chip enables (CE1/CE2/CE3)
  • Sleep mode via ZZ; 2tCYC entry/exit
  • On-chip ECC lowers soft errors

Benefits

  • Seamless read/write switching
  • High throughput at 133 MHz bus
  • Faster access for tight timing
  • Predictable per-cycle transfers
  • Efficient burst data streaming
  • Update bytes without full writes
  • Simplifies synchronous timing
  • Reliable writes at high speed
  • Easy bus tri-state control
  • Simple bank selection/expansion
  • Cut standby power in sleep
  • Better data integrity in radiation

Applications

Documents

Design resources

Developer community