Density16 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1Mb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1061G30-10BV1XE | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 960 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 960 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit (1 M x 16) SRAM
- ECC corrects 1-bit read errors
- 10 ns address access time (tAA)
- 10 ns read cycle time (tRC)
- 10 ns write cycle time (tWC)
- Byte writes via BLE/BHE
- VCC operating: 2.2 V to 3.6 V
- Data retention at VCC = 1.0 V
- ICC typ 90 mA at fMAX
- ISB2 typ 20 mA standby
- OE to data: 5 ns (tDOE)
- Output High-Z when deselected
Benefits
- Higher data integrity in SRAM reads
- Fewer soft errors to debug in field
- Fast reads for tight timing margins
- Predictable read throughput
- Fast writes for real-time logging
- Byte writes reduce bus traffic
- Works with 2.2 V–3.6 V rails
- Retain data during low-power sleep
- Lower active power at high speed
- Lower standby power when idle
- Faster OE improves read latency
- High-Z simplifies bus sharing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.