Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)2M x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62168EV30LL-45BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 960 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 960 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW,US
|
Features
- 16-Mbit SRAM, 2M × 8
- 45 ns read/write cycle time
- Address to data valid 45 ns
- OE to data valid 22 ns
- Single supply 2.2 V to 3.6 V
- Active current 7 mA at 1 MHz typ
- Standby 1.5 µA typ, 12 µA max
- Data retention at VCC down to 1.5 V
- Retention current 10 µA max
- CE1/CE2 chip enables, OE, WE
- Tri-state I/O on deselect or OE
- Input/output capacitance 10 pF max
Benefits
- Stores 2 MB for code or buffers
- 45 ns cuts memory access latency
- 45 ns tAA supports fast CPUs
- 22 ns OE speeds random reads
- 2.2–3.6 V fits common 3 V rails
- 7 mA at 1 MHz lowers energy use
- µA standby extends battery life
- 1.5 V retention keeps data on droop
- 10 µA retention eases backup power
- CE/OE/WE simplifies bus control
- Tri-state enables bus sharing
- Low capacitance eases SI margins
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.