CY62147GN30-45ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY62147GN30-45ZSXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62147GN30-45ZSXI
CY62147GN30-45ZSXI


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62147GN30-45ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
CY62147GN30-45ZSXI is a 4-Mbit (256K × 16) asynchronous CMOS SRAM with embedded ECC for single-bit error correction. The 3.0 V (2.2 V–3.6 V) speed grade supports 45 ns access, 20 mA max operating ICC at f = 22.22 MHz, and automatic power-down standby as low as 3.5 µA (8.7 µA max). TTL-compatible I/O, BLE/BHE byte enables, and 1.0 V data retention support industrial −40°C to +85°C designs.

Features

  • 4-Mbit SRAM, 256K × 16
  • Embedded ECC 1-bit correction
  • 45 ns/55 ns read cycle time tRC
  • 16-bit I/O with BLE/BHE byte en
  • HI-Z outputs when deselected
  • Standby current max 8.7 µA
  • Data retention VDR = 1.0 V
  • ICCDR max 13 µA at VCC = 1.2 V
  • Operating temp –40°C to +85°C
  • ESD >2001 V (MIL-STD-883)
  • Latch-up current >140 mA

Benefits

  • ECC corrects single-bit faults
  • 45/55 ns enables fast access
  • Byte enables cut write activity
  • HI-Z outputs ease bus sharing
  • 8.7 µA max standby saves power
  • 1.0 V retention preserves data
  • 13 µA retention cuts backup load
  • –40°C to +85°C boosts reliability
  • >2001 V ESD improves handling
  • >140 mA latch-up adds robustness
  • Async SRAM avoids DRAM refresh

Applications

Documents

Design resources

Developer community