Density4 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.65 V to 2.25 V
-
Organization (X x Y)256K x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62147EV18LL-55BVXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2000 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 4-Mbit SRAM organized 256K × 16
- 55 ns read cycle time (tRC)
- 45 ns write cycle time (tWC)
- 1.65 V to 2.25 V single supply
- 2 mA active current at 1 MHz typ
- 1 µA standby current (typ)
- Auto power-down when deselected
- Data retention at VCC ≥ 1.0 V
- 0.5 µA data retention current typ
- High-Z outputs when deselected
- Byte enables: BLE and BHE
- ±1 µA input/output leakage max
Benefits
- Fits 16-bit buses in SRAM
- 55 ns supports fast CPU access
- 45 ns writes reduce wait states
- Runs direct from 1.8 V rails
- Low active power for portable use
- µA standby extends battery life
- Idle bus cuts power automatically
- Keeps data with backup supply
- µA retention enables coin cells
- High-Z avoids bus contention
- Byte write lowers write bandwidth
- Low leakage improves power budget
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.