CategoryZero Delay Buffers
-
Core/IO Operating Voltages ((V))2.5/3.3
-
Features2.5V or 3.3V,10- 220 MHz, Low Jitter, 9 Output Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))2.5/3.3
-
Input Frequency range10 MHz to 220 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.3 V to 3.6 V
-
Output Frequency range10 MHz to 220 MHz
-
Output Signal TypeLVCMOS
-
Outputs9
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY23EP09ZXI-1H |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- Zero input-output propagation delay
- 45 ps typical output-output skew
- 25 ps cycle-to-cycle jitter
- 15 ps period jitter
- On-chip PLL with CLKOUT feedback
- One input drives nine outputs (4+4+1)
- Selectable output banks, 3-state control
- Input clock can bypass PLL for test mode
- Standard and high drive strength options
- Power-down mode with <25 μA current draw
- Output impedance: 29–41 Ω (typical)
- Closed-loop bandwidth up to 1.5 MHz
Benefits
- Zero delay ensures precise clock
- 45 ps skew enables tight timing margins
- 25 ps jitter supports high-speed systems
- 15 ps period jitter improves signal
- PLL feedback maintains stable operation
- Nine outputs simplify clock distribution
- Selectable banks offer flexible design
- Test mode eases system validation
- Drive options match system requirements
- Power-down mode cuts standby power
- Low output impedance improves signal
- Wide bandwidth supports fast clock edges
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.