Configuration1 Independent
-
CT max10 pF
-
IF max500 mA
-
MountingSMT
-
VF max620 mV
-
VR max30 V
|
OPN
|
BAS3005B02VH6327XTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Forward current: 0.5 A
- Reverse voltage: 30 V
- Low capacitance, low reverse current
- For high efficiency DC/DC conversion, fast switching, protecting and clamping applications
- Pb-free (RoHS compliant) package