Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

AUIR3316S

END OF LIFE
Automotive Q100 Low EMI Current Sense High Side Switch in a 5-Lead D2-Pak Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIR3316S
AUIR3316S

Product details

  • Channels
    1
  • Classification
    n.a
  • Diagnostics
    Sense
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    120 A
  • Mounting
    SMD
  • Operating Temperature
    -40 °C to 150 °C
  • Planned to be available until at least
    n.a
  • Qualification
    Automotive
  • Recommended Operating Voltage
    6 V to 32 V
  • toff (Turn OFF time) max
    600 µs
  • ton (Turn ON time) max
    625 µs
  • Undervoltage Recovery Delay
    n.a
OPN
AUIR3316STRL
Product Status discontinued
Infineon Package PG-TO263-5
Package Name N/A
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package PG-TO263-5
Package Name -
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • Short-circuit protection
  • Over-temperature protection
  • Charge pump
  • Current sense feedback
  • Digital Diagnostic
  • Active gate control for lower EMI
  • Programmable over current shutdown
  • Active clamp
  • ESD protection
  • Input referenced to Vcc
  • Reverse battery protection

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }