KIT_XMC750WATT_MC_AK_V1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardN/A, N/A
-
Board TypeEvaluation Kit, Evaluation Kit
-
CapSenseNo, No
-
CoreARM Cortex-M0, ARM Cortex-M4
-
External memoryNone, None
-
FamilyXMC1300 Industrial Microcontroller, XMC4400 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone, None
-
Product NameXMC 750 Watt Motor Control Application Kit
-
Programmer/DebuggerOnboard XMC4200 Debug IC, Onboard XMC4200 Debug IC
-
SensorsNone, None
-
Software SupportModusToolbox, ModusToolbox
-
WiFi StandardN/A, N/A
| Recommended | ||
|
OPN
|
KITXMC750WATTMCAKV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- XMC750 Watt Motor Control Kit
- Galvanic isolated XMC1300 Drive Card
- Galvanic isolated XMC4400 Drive Card
- Power board:
- 110-230 V / 750 W
- Input Filter and Active PFC
- 3-Phase Inv. by Reverse Conduction IGBT
- Supported control schemes
- V/f open loop
- Block or sinusoidal commutation
- FOC w/ hall sensor/encoder or sensorless
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.