Active and preferred
RoHS Compliant

KIT_XMC48_RLX_ECAT_V2.1

XMC4800 Relax EtherCAT Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC48_RLX_ECAT_V2.1
KIT_XMC48_RLX_ECAT_V2.1

Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    XMC4800 Relax EtherCAT Kit
  • Sub Application
    Gateway, Inverter, Renewable Energy, UPS
  • Target Application
    Solar Energy Systems, Commercial, construction and agricultural vehicles (CAV), Industrial, Motor Control & Drives, Power Supplies, Automation
OPN
KITXMC48RLXECATV21TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
  • Order Number: KIT_XMC48_RELAX_ECAT_V2.1
ModusToolbox™ software supports application development using the XMC4800 Relax EtherCAT ® evaluation kit by providing board support package (BSP) and validated code examples to help you get started. To download the latest version of the software, please visit the ModusToolbox™ webpage.

Features

  • XMC4800-F144 Microcontroller based on ARM® Cortex®-M4@144MHZ, integrated EtherCAT® Slave Controller, 2MB Flash and 352KB RAM
  • On-Board Debugger
  • Power over USB
  • ESD and reverse current protection
  • 2 x user button and 2 x user LED
  • Arduino hardware compatible 3.3V pinout
  • Real Time Clock crystal
  • Quad SPI Flash
  • microSD Card Slot
  • Ethernet PHY and RJ45 Jack
  • CAN node
  • EtherCAT® node
  • Full integration with ModusToolbox™ IDE through Board Support Package (BSP)
Download Example ProgramsDownload PCB Footprints and SymbolsXMC™ software for Arduino IDE

Applications

Documents

Design resources