Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameXMC4800 Relax EtherCAT Kit
-
Sub ApplicationGateway, UPS, Renewable Energy, Inverter
-
Target ApplicationSolar Energy Systems, Motor Control & Drives, Commercial, construction and agricultural vehicles (CAV), Industrial, Power Supplies, Automation
| Recommended | ||
|
OPN
|
KITXMC48RLXECATV21TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
- Order Number: KIT_XMC48_RELAX_ECAT_V2.1
Features
- XMC4800-F144 Microcontroller based on ARM® Cortex®-M4@144MHZ, integrated EtherCAT® Slave Controller, 2MB Flash and 352KB RAM
- On-Board Debugger
- Power over USB
- ESD and reverse current protection
- 2 x user button and 2 x user LED
- Arduino hardware compatible 3.3V pinout
- Real Time Clock crystal
- Quad SPI Flash
- microSD Card Slot
- Ethernet PHY and RJ45 Jack
- CAN node
- EtherCAT® node
- Full integration with ModusToolbox™ IDE through Board Support Package (BSP)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.