- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Digital Health
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
KIT_40W_AMP_HAT_ZW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMERUS™
-
Frequency range600 kHz to 1200 kHz
-
Input TypeDC
-
Output Current range0.077 A to 2.25 A
-
Output Voltage range0 V to 9 V
-
Pout range7 W to 40 W
-
QualificationStandard
-
Sub ApplicationSMPS, Telecom, Telecommunications
-
Supply Voltage range4.8 V to 5.2 V
-
Target ApplicationAudio
-
TopologyAmplifier
|
OPN
|
KIT40WAMPHATZWTOBO1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Equipped with MERUSTM MA12070P proprietary multi-level amplifier
- Compatible with Raspberry Pi Zero and Raspberry Pi Zero Wireless
- Power input: 5 V/2.5 A - sourced from the same single supply as the Raspberry Pi
- No need for external or extra power supplies
- Up to 40 W instantaneous peak output power with the Raspberry Pi official 5 V/2.5 A supply
Benefits
- Compatibility with major streaming applications for Raspberry Pi (Volumio, Justboom Player, Max2play)
- Up to 48 KHz of sample rate and 24 bit of music playback
- Full hardware control, customization, and error monitoring trough Linux Alsamixer