EVAL_7136U_100V_GANC
Active and preferred

EVAL_7136U_100V_GANC

Half-bridge evaluation board with CoolGaN™ Transistor 100 V G3 and TDI EiceDRIVER™ 1EDN7136U
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_7136U_100V_GANC
EVAL_7136U_100V_GANC
ea.


Product details

  • Family
    CoolGaN™
  • Go-wider-Board
    Yes
  • Input Voltage range
    0 V to 100 V
  • Input Voltage
    48 V
  • Output Current max
    25 A
  • Switching Frequency
    1 MHz

OPN
EVAL7136U100VGANCTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MK
Country of Diffusion (CoD)
MK
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MK
Country of Diffusion (CoD)
MK
ea.
in stock
The EVAL_7136U_100V_GaNc allows designers to conduct a comprehensive general-purpose evaluation of the featured CoolGaN™ Transistor 100 V G3 together with the dedicated TDI EiceDRIVER™ gate driver.
The GaN transistor is housed in a small PQFN 3x5 package and has a very low on-state resistance of 2.4 mΩ, making it ideal for demanding high-voltage and high-current applications. The high-side gate driver IC with truly diffential inputs is tailor-made for driving GaN transistors.

Features

  • Optimized half-bridge layout
  • Waveform connection
  • DC voltage connection
  • On-board temperature sensing
  • Multiple PWM input options

Benefits

  • High efficiency
  • High power density
  • Easily scalable design
  • Buck, boost, or double pulse test

Applications

Documents

Design resources

Developer community