EVAL_6EDL7151_36V_1KW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationSensorless FOC
-
Frequency range20 kHz to 20 kHz
-
Input TypeDC
-
InterfacesUSB
-
Output Current max75 A
-
QualificationIndustrial
-
Sub ApplicationMotor Control & Drives
-
Supply Voltage range12 V to 26 V
-
Supply Voltage12 V
-
Target ApplicationBattery powered power tools and gardening tools, Robotic lawn mowers, Electric bicycles, Robotics, RC toys, consumer drones and multicopters, Pumps and fans, Other three-phase BLDC and PMSM motors
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
EVAL6EDL715136V1KWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 12 V to 36 V operating voltage range
- Rated phase current up to 75 A
- Off state diagnostics
- On-board J-link debugger
- Overcurrent & overvoltage protection
- Potentiometer to control speed
Benefits
- Reduced development time and effort
- Reduced BOM count
- Complete protection including Off-state diagnostics
- Programmability through ModusToolbox™ Motor Suite GUI
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.