EVAL_2K4W_ACT_BRD_S7
Active and preferred

EVAL_2K4W_ACT_BRD_S7

2400W high power density power factor correction (PFC) converter using 600V CoolMOS™ S7 for active line rectification and for inrush current control
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_2K4W_ACT_BRD_S7
EVAL_2K4W_ACT_BRD_S7
ea.


Product details

  • Board Type
    Evaluation Board
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Motor Power max
    2400 W
  • Output Voltage range
    380 V to 410 V
  • Product Name
    EVAL_2K4W_ACT_BRD_S7
  • Qualification
    Standard
  • Supply Voltage range
    90 V to 265 V
  • Target Application
    SMPS, Telecom, Power Supplies
  • Topology
    non-Isolated, PFC, Single Phase, Boost, Full Bridge

OPN
EVAL2K4WACTBRDS7TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The system solution EVAL_2K4W_ACT_BRD_S7 has two important features promoting a higher added value as compared to the conventional boost PFC:1. Use of CoolMOS™ S7 for the active-bridge rectification to increase the efficiency2. Replacement of inrush-current relay with CoolMOS™ S7 to increase the power density. This system solution is available as Hardware Board or Reference Design.

Features

  • Active-bridge CCM PFC demo board based on 600V CoolMOS™ S7
  • 2400W 65kHz high efficiency and high power density design

Benefits

  • Efficiency increases thanks to active-bridge line-rectification based on KIT_ACT_BRD_60R022S7
  • Lower temperature increases as compared to the standard diode’s bridge solution
  • Heatsink is redundant for the bridge
  • Increased power density thanks to the adoption of 22mΩ S7 for the pre-charge circuit
  • Bulky relay is redundant for the DC-link pre-charge

Applications

Documents

Design resources

Developer community