Active and preferred

EVAL-1ED44175N01B

Adapter board for 1ED44175N01B low-side gate driver
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1ED44175N01B
EVAL-1ED44175N01B
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver, MOSFET
  • Input Type
    DC
  • Product Name
    EVAL-1ED44175N01B
  • Qualification
    Industrial
  • Supply Voltage
    15 V
  • Target Application
    Aircon, Home Appliances, Industrial, Power Supplies
  • Topology
    Low-side switch
OPN
EVAL1ED44175N01BTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
A small adapter board is available for testing 1ED44175N01B – EiceDRIVER™ 25 V low-side gate driver with integrated over-current protection (OCP), fault reporting, and enable functionality. The adapter board easily connects into an existing switched-mode power circuit for fast in-circuit evaluation.EVAL-1ED44175N01B is available from Infineon in small sampling quantities.

Features

  • -0.246 V over-current threshold
  • with accurate ±5% tolerance
  • Over-current detection
  • Singlepin for fault output & enable
  • Programmable fault clear time
  • Under voltage lockout for IGBTs
  • CMOS Schmitt-triggered

Applications

Documents

Design resources

Diagrams

EVAL-1ED44175
EVAL-1ED44175
EVAL-1ED44175 EVAL-1ED44175 EVAL-1ED44175
PFC-Board PFC-Board PFC-Board

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }