NEW

ADAS_CARKIT_2C0_A2

NEW
RASIC™ CTRX8191F 77 GHz 8Tx 8Rx ADAS radar evaluation kit designed for centralized architecture development and equipped with an A-PHY serializer.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ADAS_CARKIT_2C0_A2
ADAS_CARKIT_2C0_A2

Product details

  • Antenna
    External
  • Family
    77/79 GHz radar sensors
  • Number of Rx Antennas
    8
  • Number of Tx Antennas
    8
  • Qualification
    Automotive
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The ADAS_CARKIT_2C0_A2 is a RASIC™ CTRX8191F 77 GHz 8Tx 8Rx ADAS radar evaluation kit equipped with a Valens A-PHY serializer, enabling high-speed raw radar data output over long cables. It is designed for rapid prototyping, end-to-end processing, and to accelerate the development of centralized radar modules.

Features

  • 8 transmit and 8 receive channels
  • Long detection range up to 380 m for cars
  • 4D radar with 2.5° angular resolution
  • 5 Gbps interface for raw ADC data
  • Detachable waveguide antenna
  • IPX4 water resistance protection
  • Software for setup and data output
  • Integrated heat sink for cooling
  • A-PHY for data interface
  • HJ waveguide antenna

Benefits

  • Small form factor 97x84x53 mm³
  • Ready for vehicle mounting
  • Enables rapid ADAS prototyping
  • Ready for drive tests
  • Easy to use full radar module
  • Centralized proof of concept

Documents

Design resources