Active and preferred
RoHS Compliant
Lead-free

TLE92104-232QX

The TLE92104-232QX is a MOTIX™ Multi MOSFET Driver IC with an adaptive multi-stage MOSFET gate control
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE92104-232QX
TLE92104-232QX
ea.

Product details

  • Classification
    ISO 26262-ready
  • Control Interface
    PWM, 24 bits SPI
  • Family
    MOTIX™ gate driver ICs for BDC motors
  • MCU
    No
  • Planned to be available until at least
    2039
  • Power Stage
    No
  • Qualification
    Automotive
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    6 V to 28 V
  • Temperature range
    -40 °C to 150 °C
OPN
TLE92104232QXXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's MOTIX™ MOSFET driver supports up to 8 n-channel MOSFETs, with Adaptive MOSFET Control for eliminating calibration and optimizing power dissipation and EMC behavior. Ideal for automotive applications like seat control, power lift gates, and body control modules. Features low sleep current, advanced protection, diagnostic capabilities, and integrated motor brake function for enhanced reliability. Also controls dual supply half-bridges

Features

  • Adaptive multi-stage MOSFET gate control
  • Drive up to 8 external N-chan. MOSFETS
  • 2x flexible current sense amplifiers
  • 24-bit Serial Peripheral Interface (SPI)
  • Dual-stage pump for reverse protection
  • Drain-source for short circuit detection
  • Current sense for short circuit
  • Timeout watchdog
  • Detailed off-state diagnostic via SPI
  • 3 x PWM inputs (up to 25 kHz)
  • Low current in sleep mode typ. 3 µA
  • Configurable brake mode
  • AEC Q100-qualified

Benefits

  • Drives up to 4 half-bridges
  • Optimizes PCB space
  • Intelligent motor braking
  • Diagnostic in ON and OFF state
  • Over temperature protection
  • Hard short circuit detection
  • Adaptive driver capability
  • Reverse battery protection
  • Low current consumption in sleep mode

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }