Active and preferred
RoHS Compliant
Lead-free

IHW30N140R5L

1400 V, 30 A IGBT discrete with reverse conducting diode in TO-247 3pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IHW30N140R5L
IHW30N140R5L
ea.

Product details

  • Eoff (Soft Switching)
    0.14 mJ
  • IC (@ 25°) max
    80 A
  • IC (@ 100°) max
    58 A
  • ICpuls max
    90 A
  • IF max
    80 A
  • IFpuls max
    90 A
  • Package
    TO-247-3
  • Ptot max
    306 W
  • QGate
    210 nC
  • RGint
    0 Ω
  • RG
    10 Ω
  • Soft Switching
    Yes
  • Switching Frequency
    RC Soft Switching Series 10-60 kHz
  • Switching Frequency range
    10 kHz to 60 kHz
  • td(off)
    175 ns
  • Technology
    IGBT RC Soft Switching
  • tf
    1120 ns
  • VCE(sat)
    1.65 V
  • VCE max
    1400 V
  • VF
    1.6 V
  • VGE(th)
    5.6 V
OPN
IHW30N140R5LXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
RC Soft Switching 1400 V, 30 A IGBT discrete in a TO-247 3pin package has been designed to fulfill specific requirement of induction cooking applications. With a monolithically integrated diode, the 1400 V Reverse Conducting R5L IGBTs offer a higher breakdown voltage, lower VCEsat and overall lower power losses, bringing the perfect trade-off between power losses and EMI behavior for all soft switching applications. 

Features

  • Blocking voltage of 1400 V
  • Reduced conduction losses
  • Lower Vf
  • Reduced switching losses
  • Very tight parameter distribution
  • Tj(max)= 175°C

Benefits

  • Lower power losses in application
  • Lower device stress in cookware
  • High energy efficiency
  • Higher system power capability
  • Better robustness and reliability
  • Preferred design flexibility
  • Narrow power losses distribution
  • Advanced thermal performance

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }