Infineon’s highly integrated DC-DC LED driver ICs support currents up to 1.5 A enabling high- and ultra-high-power LED systems with up to 98 percent efficiency across a wide operating range. Overtemperature, overvoltage, and overcurrent protection guarantee longer LED lifetime. High dimming quality and smart lighting control make the ILD family a unique choice.
Key Features
- Efficiency up to 98%
- Dimming down to 0.5%
- 1.5 A maximum current
- Integrated OT, OV and OC protection
- 80 V DC-DC LED driver
- High safety voltage margin for SELV
- Hybrid dimming down to 0.5%
- Analog dimming down to 12.5%
Products
About
The ILD8150 80 V DC-DC converter IC drives high-power LEDs in applications operating close to safe extra-low voltage (SELV) limits guaranteeing high safety voltage margin and high efficiency (above 95 percent). The high-side integrated switch allows average currents up to 1.5 A, while overtemperature, overvoltage, and overcurrent protection is guaranteed across the entire operating range. Switching frequency of up to 2 MHz can be reached with a maximum duty cycle of 99 percent. ILD8150 enables hybrid dimming down to 0.5 percent with an input PWM dimming frequency between 250 Hz and 20 kHz. ILD8150 is suitable for LED drivers for medium to ultra-high-power LEDs, tunable white systems, and multi-channel lighting.
ILD8150E is a DSO-8 package solution with exposed pad for higher thermal performance with more than 95 percent efficiency and overtemperature protection. With up to 2 MHz switching frequency and maximum duty cycle of 99 percent, ILD8150E enables hybrid dimming down to 0.5 percent with a PWM dimming input between 250 Hz and 20 kHz.
Designed and tailored to drive high power LEDs, Infineon’s DC LED drivers are suitable for luminaires in commercial and residential lighting. With high safety margins for voltage transients and spikes, as well as high current precision, Infineon’s DC to DC LED driver ICs bring efficiency and performance benefits to a broad spectrum of professional LED lighting applications including LED drivers for medium to ultra-high-power LEDs, tunable white systems, and multi-channel lighting.
The ILD8150 80 V DC-DC converter IC drives high-power LEDs in applications operating close to safe extra-low voltage (SELV) limits guaranteeing high safety voltage margin and high efficiency (above 95 percent). The high-side integrated switch allows average currents up to 1.5 A, while overtemperature, overvoltage, and overcurrent protection is guaranteed across the entire operating range. Switching frequency of up to 2 MHz can be reached with a maximum duty cycle of 99 percent. ILD8150 enables hybrid dimming down to 0.5 percent with an input PWM dimming frequency between 250 Hz and 20 kHz. ILD8150 is suitable for LED drivers for medium to ultra-high-power LEDs, tunable white systems, and multi-channel lighting.
ILD8150E is a DSO-8 package solution with exposed pad for higher thermal performance with more than 95 percent efficiency and overtemperature protection. With up to 2 MHz switching frequency and maximum duty cycle of 99 percent, ILD8150E enables hybrid dimming down to 0.5 percent with a PWM dimming input between 250 Hz and 20 kHz.
Designed and tailored to drive high power LEDs, Infineon’s DC LED drivers are suitable for luminaires in commercial and residential lighting. With high safety margins for voltage transients and spikes, as well as high current precision, Infineon’s DC to DC LED driver ICs bring efficiency and performance benefits to a broad spectrum of professional LED lighting applications including LED drivers for medium to ultra-high-power LEDs, tunable white systems, and multi-channel lighting.