CY8CEVAL-062S2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardSupported via M.2 connector
-
Board TypeEvaluation Kit
-
CapSenseButtons,Slider
-
CoreArm Cortex-M4, Arm Cortex-M0+
-
External memory512-Mbit Quad SPI NOR Flash, 4-Mbit Quad SPI F-RAM,microSD card interface.
-
FamilyPSOC™ 62x8 Microcontroller,PSOC™ 62xA Microcontroller,PSOC™ 61x8 Microcontroller,PSOC™ 61xA Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno,mikroBUS,M.2
-
Programmer/DebuggerOnboard KitProg
-
SensorsNone
-
Software EcosystemModusToolbox™ Software
-
Software SupportModusToolbox
-
Target ApplicationSmart home, Home appliances, Healthcare and lifestyle, Consumer electronics, Wearables
-
WiFi StandardSupported via M.2 connector
| Recommended | ||
|
OPN
|
CY8CEVAL-062S2 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
Features
- Based on PSOC™ 6 MPN: CY8C624ABZI-S2D44
- Kit for: PSOC™ 624A, 6248, 614A, 6148
- ModusToolbox™ software support
- Includes OPTIGA™ Trust-M security IC
- M.2 card for Wi-Fi / BLE connectivity
- mikroBUS for expansion using Click board
- Arduino Uno R3 header for Arduino shield
- CAPSENSE™ touch buttons and slider
- 512-Mbit external Quad-SPI NOR Flash
- 4-Mbit Quad-SPI F-RAM, microSD card I/F
- On board SWD, USB-UART, USB-I2C bridges
- User buttons, LEDs, potentiometer
Benefits
- PSOC™ 6 memory -2 MB flash, 1 MB RAM
- Integrated on-chip security,secured boot
- Rich analog, digital blocks, CAPSENSE™
- Low power, battery operated use cases
- Ability to swap M.2 Wi-Fi radio cards
- Evaluate Matter over Wi-Fi applications
- Secured cloud provisioning with Optiga™
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.