- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Small signal transistors and diodes
Find information and product overview of small signal transistors and diodes from Infineon - your partner for innovative transistors and diodes
-
On this page
Browse by category
Bipolar transistors
Small signal bipolar transistors
Bipolar transistors Subfamilies
Diodes
Small signal diodes
Diodes Subfamilies
Small signal/small power MOSFET
-250 V to -12 V small signal P-channel MOSFETs and 20 V to 600 V small signal N-channel MOSFETs for automotive, industrial, and consumer applications
Design resources
Unleashing the power of our PCB design data
Find our latest simulation models
Applications of small signal transistors and diodes
Infineon offers a wide portfolio of small signal bipolar transistors and diodes that cover nearly all applications in automotive, industry, consumer, communication, and datacom. The bipolar transistors offer breakdown voltages up to 300 V and high collector currents up to 1000 mA. These transistors can be used for most high-voltage and general purpose applications. The diodes are ideal for usage in reverse polarity protection, in bridge rectifier circuits, as well as in clipping and clamping circuits.