- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
Infineon's silicon low-barrier Schottky diodes
Key Features
- Low forward voltage drop
- Low leakage current
- Low power consumption
- High reverse voltage [maximum 70 V]
- High forward current [maximum 3 A]
Applications
Products
About
Infineon Schottky diodes are silicon low-barrier N-type devices. Low forward voltage drop and high forward current handling [up to 3 A] make them ideal for usage in reverse polarity protection as well as in clipping and clamping circuits.
AF Schottky diodes are offered in various leadless and leaded packages and are available in various junction diode configurations [single, series, common anode, common cathode, and parallel pair].
Infineon offers simulation models for Schottky diodes to support customers in the design process. SPICE models and S-parameter measurements are provided for simulations. PCB footprints and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as MWO and ADS.
Infineon Schottky diodes are silicon low-barrier N-type devices. Low forward voltage drop and high forward current handling [up to 3 A] make them ideal for usage in reverse polarity protection as well as in clipping and clamping circuits.
AF Schottky diodes are offered in various leadless and leaded packages and are available in various junction diode configurations [single, series, common anode, common cathode, and parallel pair].
Infineon offers simulation models for Schottky diodes to support customers in the design process. SPICE models and S-parameter measurements are provided for simulations. PCB footprints and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as MWO and ADS.