- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
Infineon's PIN diode comes with low-loss and low-distortion levels and are suitable for a wide range of mobile communications and RF applications. This series of diodes can operate up to 6 GHz with high-voltage handling capabilities and together with outstanding RF performance, they simplify design-in because of their extreme low forward resistance, diode capacitance, and series inductance.
Key Features
- Low leakage current
- Low signal distortion level
- High efficiency
- Low power consumption
Products
About
Infineon's RF PIN diode comes with low-loss and low-distortion levels and are suitable for a wide range of mobile communications and RF applications. These diodes can operate up to 6 GHz with high-voltage handling capabilities and together with outstanding RF performance, they simplify design-in because of their extreme low forward resistance, diode capacitance, and series inductance. Supplied in a range of highly-compact package options, they allow significant board space savings and support designers to create smaller and lighter end-solutions.
RF PIN diode consists of a wide portfolio offering both leaded and leadless packages. They come in various configurations: single, dual, common cathode, and common anode.
Infineon's RF PIN diode are useful in applications that are listed below:
- In set-top boxes for antenna switching
- In mobile phones, Bluetooth™ and Wi-Fi access points for band switching
- In car radios and base stations as RF attenuator
Infineon's RF PIN diode comes with low-loss and low-distortion levels and are suitable for a wide range of mobile communications and RF applications. These diodes can operate up to 6 GHz with high-voltage handling capabilities and together with outstanding RF performance, they simplify design-in because of their extreme low forward resistance, diode capacitance, and series inductance. Supplied in a range of highly-compact package options, they allow significant board space savings and support designers to create smaller and lighter end-solutions.
RF PIN diode consists of a wide portfolio offering both leaded and leadless packages. They come in various configurations: single, dual, common cathode, and common anode.
Infineon's RF PIN diode are useful in applications that are listed below:
- In set-top boxes for antenna switching
- In mobile phones, Bluetooth™ and Wi-Fi access points for band switching
- In car radios and base stations as RF attenuator