- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Digital Health
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
Overview
Broad availability and excellent price/performance ratio make these right-fit products an easy choice for designers interested in convenient selection and purchasing. Optimized for low and high switching frequencies, the family supports a broad range of applications enabling design flexibility. The new portfolio is available in a variety of packages starting with TO-220 and continuing with TO-220 FullPAK, D2PAK, D2PAK 7-pin, and DPAK.
Key Features
- Broadly available at distribution
- Excellent price/performance ratio
- Ideal for slow and fast switching
- Supports variety of applications
- Industry-standard footprint
- Increased product ruggedness
Applications
Products
About
The StrongIRFET™ 2 power MOSFET family are ideal for high and low switching frequencies. The MOSFETs offer excellent price/performance ratio in a rugged design. They are available in 30 V, 40V, 60 V, 80 V and 100 V to support a wide variety of applications.
The new portfolio is available in a variety of packages starting with TO-220 and continuing with TO-220 FullPAK, D²PAK, D²PAK 7-pin, DPAK, PQFN 3.3x3.3 and SuperSO8. The industry standard footprint package options allows for drop-in relplacements.
The StrongIRFET™ 2 power MOSFETs are system optimized products addressing a broad range of applications enabling design flexibility:
- Adapters
- TVs
- Motor drives
- E-scooters
- Battery management
- Light electric vehicles
- Robotics
- Power and gardening tools
StrongIRFET™ 2 is a great addition to the MOSFET families offered by Infineon.
This new technology offers up to 40% RDS(on) improvement and up to 60% lower FOMQg compared to the previous StrongIRFET™ devices, translating into higher power efficiency for improved overall system performance while having an excellent robustness.
Increased current ratings allow for higher current carrying capability, eliminating the need to parallel multiple devices translating to lower BOM costs and board savings.
The StrongIRFET™ 2 family of power MOSFET technology is addressing a wide range of applications such as SMPS, motor drives, battery powered, battery management, UPS, light electric vehicles, power tools, gardening tools, adapters and consumer applications.
The growth in battery-operated devices and chargers in the market is driving the need for improvements in power efficiency and robustness, while also requiring a reliable supply and competitive pricing. To address these requirements, Infineon developed the StrongIRFET™ 2 MOSFETs, and is expanding the portfolio to now include StrongIRFET™ 2 products in 30 V.
The StrongIRFET™ 2 power MOSFET family are ideal for high and low switching frequencies. The MOSFETs offer excellent price/performance ratio in a rugged design. They are available in 30 V, 40V, 60 V, 80 V and 100 V to support a wide variety of applications.
The new portfolio is available in a variety of packages starting with TO-220 and continuing with TO-220 FullPAK, D²PAK, D²PAK 7-pin, DPAK, PQFN 3.3x3.3 and SuperSO8. The industry standard footprint package options allows for drop-in relplacements.
The StrongIRFET™ 2 power MOSFETs are system optimized products addressing a broad range of applications enabling design flexibility:
- Adapters
- TVs
- Motor drives
- E-scooters
- Battery management
- Light electric vehicles
- Robotics
- Power and gardening tools
StrongIRFET™ 2 is a great addition to the MOSFET families offered by Infineon.
This new technology offers up to 40% RDS(on) improvement and up to 60% lower FOMQg compared to the previous StrongIRFET™ devices, translating into higher power efficiency for improved overall system performance while having an excellent robustness.
Increased current ratings allow for higher current carrying capability, eliminating the need to parallel multiple devices translating to lower BOM costs and board savings.
The StrongIRFET™ 2 family of power MOSFET technology is addressing a wide range of applications such as SMPS, motor drives, battery powered, battery management, UPS, light electric vehicles, power tools, gardening tools, adapters and consumer applications.
The growth in battery-operated devices and chargers in the market is driving the need for improvements in power efficiency and robustness, while also requiring a reliable supply and competitive pricing. To address these requirements, Infineon developed the StrongIRFET™ 2 MOSFETs, and is expanding the portfolio to now include StrongIRFET™ 2 products in 30 V.