- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
OptiMOS™ 6 100 V brings together the benefits of exceptionally low on-state resistance and superior switching performance. These features make OptiMOS™ 6 the best fit for high switching frequency applications, supporting the trend toward significantly higher efficiency while enabling design for higher power densities.
Key Features
- Low conduction losses
- Low switching losses
- Fast turn-on and off
- Optimized for fast switching
- High-power density
- High-efficiency
- High-system reliability
Applications
Products
About
Compared to the well-established OptiMOS™ 5 technology, Infineon’s leading thin-wafer technology enables significant performance benefits:
- RDS(on) reduced by 18%
- Improved FOM Qg x RDS(on) by 29% and improved FOM Qgd x RDS(on) by 42%
- Wider Safe Operating Area (SOA)
Infineon’s OptiMOS™ 6 power MOSFET 100 V family is targeted for applications such as switch mode power supply (SMPS) as well as solar energy systems, power tools, and battery management systems. The enhanced performances yield efficiency improvement, allowing easier thermal design and less paralleling, leading to system cost reduction.
OptiMOS™ 6 100 V is the latest power MOSFET technology completing the Infineon industrial portfolio together with OptiMOS™ 5 and OptiMOS™ 3. These technologies are the perfect fit if you are looking for high-performance applications, the industry's best figure of merit, and high efficiency and power density.
The OptiMOS™ 6 100 V MOSFET family enables high power density designs in applications such as telecom, server, and datacom as well as solar energy systems, drones, e-bikes, power tools, and other battery-powered applications (BPAs).
Learn more about the technology in these applications in the application note "The new OptiMOS™ 6 100 V family of MOSFETs" linked below.
Compared to the well-established OptiMOS™ 5 technology, Infineon’s leading thin-wafer technology enables significant performance benefits:
- RDS(on) reduced by 18%
- Improved FOM Qg x RDS(on) by 29% and improved FOM Qgd x RDS(on) by 42%
- Wider Safe Operating Area (SOA)
Infineon’s OptiMOS™ 6 power MOSFET 100 V family is targeted for applications such as switch mode power supply (SMPS) as well as solar energy systems, power tools, and battery management systems. The enhanced performances yield efficiency improvement, allowing easier thermal design and less paralleling, leading to system cost reduction.
OptiMOS™ 6 100 V is the latest power MOSFET technology completing the Infineon industrial portfolio together with OptiMOS™ 5 and OptiMOS™ 3. These technologies are the perfect fit if you are looking for high-performance applications, the industry's best figure of merit, and high efficiency and power density.
The OptiMOS™ 6 100 V MOSFET family enables high power density designs in applications such as telecom, server, and datacom as well as solar energy systems, drones, e-bikes, power tools, and other battery-powered applications (BPAs).
Learn more about the technology in these applications in the application note "The new OptiMOS™ 6 100 V family of MOSFETs" linked below.