Feb 16, 2026
Business & Financial Press
Feb 10, 2026
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 16, 2026
Business & Financial Press
Feb 10, 2026
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Overview
The S7 series is an ideal fit for applications where MOSFETs are switched at low frequency, such as active-bridge rectification, inverter stages, in-rush relays, PLCs, power-solid-state relays, and circuit breakers. The S7T series MOSFET equipped with a built-in temperature sensor. This integrated sensor helps improve the accuracy of junction temperature sensing in the solid state circuit breaker and solid-state relay (SSR) applications.
Key Features
- Smallest RDS(on) in SMD packages
- Optimized for conduction
- Improved thermal resistance
- High pulse current capacity
- Highest body diode surge robustness
Applications
Products
About
By focusing on applications where switching losses are not relevant, the CoolMOS™ S7 SJ MOSFET is stripped of the features related to switching performance and therefore has optimized cost positioning while reaching very low RDS(on) values.
The CoolMOS™ S7 MOSFET is built on a successful technical optimization of Infineon’s CoolMOS™ 7 technology that removes from the device redundant features related to switching performance as they are not needed in low-frequency switching applications.
Therefore, it is the ideal MOSFET for applications that require low conduction losses at the best price.
Additionally, delivering the best performance and keeping Infineon’s high-quality standards.
The CoolMOS™ S7T product family is a new variant of the CoolMOS™ S7, introduced to address the solid-state solutions, such as solid state circuit breaker and solid-state relay (SSR) applications.
It has an integrated temperature sensor to improve the accuracy of junction temperature sensing. The integration of these features has a positive impact on the durability, safety, and efficiency of many electronic applications.
For the applications, it means enhanced performance and reliability due to the highly accurate, embedded sensor and its superior RDS(on). S7T is available in TOLL and Q-DPAK. See S7T available products in the product table above.
The 600 V S7 comprises advanced surface-mount packages (Q-DPAK BSC (HDSOP), Q-DPAK TSC (HDSOP), TO-Leadless (HSOF-8)) and through-hole (TO-220). The RDS(on) range spans from 10 mΩ to 65 mΩ.
S7 - Key features:
S7 - Key benefits:
S7T - Key features:
S7T - Key benefits:
|
Infineon’s CoolMOS™ S7 SJ MOSFET makes it economically convenient to see superjunction technology as an effective way to replace electromechanical relays and circuit breakers or to improve existing solid-state designs. Compared to electromechanical devices, the S7 technology:
- Switches faster
- Does not have contact arcing, bouncing, or degradation of on-resistance over a lifetime
- Ensures more system reliability and a considerably longer system lifetime
- Is resistant to shock and vibration and is position-insensitive
- Enables silent operations
The usage of Infineon’s S7 SJ MOSFET facilitates position- and vibration-insensitive solutions, increasing the ease of use as well as the reliability of the final system.
Compared to alternative silicon devices like SCRs, TRIACs, and high-voltage planar MOSFETs, the CoolMOS™ S7 device:
Increases system efficiency and density — allows the usage of smaller heat sinks (volume reduction 40% to 80%); enables a higher system current rating without changing the system form factor and environmental conditions; switches faster than TRIACs; and easy paralleling.
By focusing on applications where switching losses are not relevant, the CoolMOS™ S7 SJ MOSFET is stripped of the features related to switching performance and therefore has optimized cost positioning while reaching very low RDS(on) values.
The CoolMOS™ S7 MOSFET is built on a successful technical optimization of Infineon’s CoolMOS™ 7 technology that removes from the device redundant features related to switching performance as they are not needed in low-frequency switching applications.
Therefore, it is the ideal MOSFET for applications that require low conduction losses at the best price.
Additionally, delivering the best performance and keeping Infineon’s high-quality standards.
The CoolMOS™ S7T product family is a new variant of the CoolMOS™ S7, introduced to address the solid-state solutions, such as solid state circuit breaker and solid-state relay (SSR) applications.
It has an integrated temperature sensor to improve the accuracy of junction temperature sensing. The integration of these features has a positive impact on the durability, safety, and efficiency of many electronic applications.
For the applications, it means enhanced performance and reliability due to the highly accurate, embedded sensor and its superior RDS(on). S7T is available in TOLL and Q-DPAK. See S7T available products in the product table above.
The 600 V S7 comprises advanced surface-mount packages (Q-DPAK BSC (HDSOP), Q-DPAK TSC (HDSOP), TO-Leadless (HSOF-8)) and through-hole (TO-220). The RDS(on) range spans from 10 mΩ to 65 mΩ.
S7 - Key features:
S7 - Key benefits:
S7T - Key features:
S7T - Key benefits:
|
Infineon’s CoolMOS™ S7 SJ MOSFET makes it economically convenient to see superjunction technology as an effective way to replace electromechanical relays and circuit breakers or to improve existing solid-state designs. Compared to electromechanical devices, the S7 technology:
- Switches faster
- Does not have contact arcing, bouncing, or degradation of on-resistance over a lifetime
- Ensures more system reliability and a considerably longer system lifetime
- Is resistant to shock and vibration and is position-insensitive
- Enables silent operations
The usage of Infineon’s S7 SJ MOSFET facilitates position- and vibration-insensitive solutions, increasing the ease of use as well as the reliability of the final system.
Compared to alternative silicon devices like SCRs, TRIACs, and high-voltage planar MOSFETs, the CoolMOS™ S7 device:
Increases system efficiency and density — allows the usage of smaller heat sinks (volume reduction 40% to 80%); enables a higher system current rating without changing the system form factor and environmental conditions; switches faster than TRIACs; and easy paralleling.