Overview
The 600 V CoolMOS™ CFD7 SJ MOSFET is Infineon’s high voltage superjunction MOSFET technology with an integrated fast body diode, completing the CoolMOS™ 7 series. The CFD7 is the successor to the CoolMOS™ CFD2 SJ MOSFET family and comes with a reduced gate charge (Qg), improved turn-off behavior, and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.
Key Features
- Ultra-fast body diode
- Smallest reverse recovery charge
- Highest dV/dt and di/dt ruggedness
- Lowest FOM RDS(on) x Qg and Eoss
Applications
Products
About
The world‘s best Qrr got even better! The CoolMOS™ CFD7 is the successor to the CoolMOS™ CFD2 family. CFD7 comes with reduced gate charge (Qg), improved turn-off behavior, and a reverse recovery charge (Qrr ) of up to 69 percent lower compared to the competition, as well as the lowest reverse recovery time (Trr) in the market. Due to these features, CoolMOS™ CFD7 offers the highest efficiency and best-in-class reliability in soft switching topologies such as LLC and ZVS phase-shift full-bridge.
In addition, CoolMOS™ CFD7 enables higher power density - thanks to its optimized RDS(on). All together, this latest fast body diode series brings clear benefits compared to competitor offerings by combining the advantages of a fast switching technology with superior commutation ruggedness without sacrificing easy implementation in the design-in process.
The flagship CoolMOS™ 7 devices from Infineon come with a broad and granular portfolio of RDS(on) ranging from 18 mOhm to 360 mOhm. The devices are packaged in nine different through-hole and surface-mount versions suitable for this power range, including the latest top-side cooling Q-DPAK.
The application measurements illustrate that the features of the latest CoolMOS™ CFD7 SJ MOSFET family result in significant efficiency improvements in resonant switching topologies. CoolMOS™ CFD7 offers up to 1.45 percent increased energy efficiency over the main competition on the market and exceeds the requirements of the targeted applications.
The world‘s best Qrr got even better! The CoolMOS™ CFD7 is the successor to the CoolMOS™ CFD2 family. CFD7 comes with reduced gate charge (Qg), improved turn-off behavior, and a reverse recovery charge (Qrr ) of up to 69 percent lower compared to the competition, as well as the lowest reverse recovery time (Trr) in the market. Due to these features, CoolMOS™ CFD7 offers the highest efficiency and best-in-class reliability in soft switching topologies such as LLC and ZVS phase-shift full-bridge.
In addition, CoolMOS™ CFD7 enables higher power density - thanks to its optimized RDS(on). All together, this latest fast body diode series brings clear benefits compared to competitor offerings by combining the advantages of a fast switching technology with superior commutation ruggedness without sacrificing easy implementation in the design-in process.
The flagship CoolMOS™ 7 devices from Infineon come with a broad and granular portfolio of RDS(on) ranging from 18 mOhm to 360 mOhm. The devices are packaged in nine different through-hole and surface-mount versions suitable for this power range, including the latest top-side cooling Q-DPAK.
The application measurements illustrate that the features of the latest CoolMOS™ CFD7 SJ MOSFET family result in significant efficiency improvements in resonant switching topologies. CoolMOS™ CFD7 offers up to 1.45 percent increased energy efficiency over the main competition on the market and exceeds the requirements of the targeted applications.