- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
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
Feb 16, 2026
Business & Financial Press
Feb 10, 2026
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 16, 2026
Business & Financial Press
Feb 10, 2026
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Overview
EiceDRIVER™ low side gate driver ICs utilize low-voltage circuitry with the robust technology of high-voltage gate drivers and the state-of-the-art 0.13 µm process. Our world-class fabrication techniques enable high-current gate drivers for high-power-density applications in industry-standard DSO-8 and small form-factor SOT23 and WSON packages.
Key Features
- Low-voltage circuitry
- Robust technology
- High-current gate drivers
- Logic configurations
- Protection features
Products
About
We offer single-low-side and dual-low-side gate driver ICs with flexible options for output current, logic configurations, packages, and protection features such as under-voltage lockout (UVLO), integrated overcurrent protection (OCP), and truly differential inputs (TDI).
The 1ED44176N01F, 1ED44175N01B, and 1ED44173N01B are equipped with over-current protection (OCP) which is typically implemented by a current measurement with a comparator and multiple resistors and capacitors. The gate drivers provide cost and space savings by integrating the comparator. This family of low-side gate drivers utilize our proprietary latch immune CMOS technologies to enable a rugged monolithic construction while realizing best-in-class fault reporting accuracy with OCP threshold tolerance of +/-5%. In addition, our IC technology enables a tiny PG-SOT23 package (or DSO-8 for 1ED44176) by combining the fault output and enable functions into a single pin.
The input signal levels of conventional non-isolated gate-driver ICs are referenced to the ground potential of the gate-driver IC. If in the application the ground potential of the gate-driver IC shifts excessively, false triggering of the gate-driver IC can occur. Overcome ground-shift challenges in your design with Infineon’s single-channel non-isolated EiceDRIVER™ gate-driver ICs, which have truly differential inputs.
We offer single-low-side and dual-low-side gate driver ICs with flexible options for output current, logic configurations, packages, and protection features such as under-voltage lockout (UVLO), integrated overcurrent protection (OCP), and truly differential inputs (TDI).
The 1ED44176N01F, 1ED44175N01B, and 1ED44173N01B are equipped with over-current protection (OCP) which is typically implemented by a current measurement with a comparator and multiple resistors and capacitors. The gate drivers provide cost and space savings by integrating the comparator. This family of low-side gate drivers utilize our proprietary latch immune CMOS technologies to enable a rugged monolithic construction while realizing best-in-class fault reporting accuracy with OCP threshold tolerance of +/-5%. In addition, our IC technology enables a tiny PG-SOT23 package (or DSO-8 for 1ED44176) by combining the fault output and enable functions into a single pin.
The input signal levels of conventional non-isolated gate-driver ICs are referenced to the ground potential of the gate-driver IC. If in the application the ground potential of the gate-driver IC shifts excessively, false triggering of the gate-driver IC can occur. Overcome ground-shift challenges in your design with Infineon’s single-channel non-isolated EiceDRIVER™ gate-driver ICs, which have truly differential inputs.