- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
Business & Financial Press
Apr 15, 2026
Business & Financial Press
Apr 13, 2026
Business & Financial Press
Mar 24, 2026
DC-DC converters
Highest density end-to-end power management solutions including integrated smart power stages, digital multi-phase controllers, integrated POL converters, digital power controllers and power modules
-
On this page
Browse by category
Digital multiphase controllers
Highly flexible digital multiphase controllers for CPUs, GPUs, SoCs, and ASICs
Digital power controllers
XDP™ digital power controllers for mid to high-power DC-DC conversions
Integrated POL voltage regulators
Highest density and high efficiency integrated point-of-load (IPOL) voltage regulator solutions for smart enterprise systems
Integrated smart power stages
Gate drivers and MOSFETs integrated into a single package
High density power modules
Reducing the TCO of generative AI datacenters
Switching regulators
Highly efficient, cost-optimized switching voltage regulators from Infineon
Switching regulators Subfamilies
High Density IBC modules
High efficiency, high power density solutions to reduce TCO for AI data centers
About
As an innovation leader for power semiconductor and energy efficiency technologies, Infineon continually develops the best solutions for your applications.
Switching DC-DC converters enable many of the devices and machines we use today across a broad range of sectors. They are in high demand in aggressive industries such as servers, automotive, consumer electronics, and industrial machinery and vehicles. DC-DC converters must meet extremely high standards of durability, scalability, and efficiency to meet the increasing challenges for server and network applications with each new generation of microprocessors.
The Infineon portfolio meets the demands of today’s electronic devices, providing compact and efficient switching DC-DC converter solutions for a huge range of systems. Infineon's DC-DC converters are designed for applications including AI and cloud servers, storage, routers and switches, telecom base stations, digital home media, mobile computing, and embedded data processing. They are also suitable for a range of other applications, including DC-DC converters for the automotive industry.
Our OptiMOS™ point-of-load regulators, XDP™ hypertransient-phase multiphase controllers, and OptiMOS™ smart power stages provide innovative and reliable DC-DC power converters. Our products include the following types of DC-DC converters:
- Switching DC-DC converters — offering higher power efficiency, easier thermal management, and transformed output voltages, switching DC-DC converter circuits include buck, boost, and buck-boost converters
- Step-down (buck) DC-DC converters - used to reduce the voltage while drawing less current from the input to output, step-down DC-DC converter circuits are widely used in lower power consumption electronic devices
- High-power/low-voltage DC-DC converters – featuring input voltages of < approx. 30 V and output currents 40 A-1000 A, high-power/low-voltage DC-DC converter ICs deliver uncompromising performance in digital connectivity
- Low-power/low-voltage DC-DC converters – featuring voltages of < approx. 30 V and output currents < 40 A, low-power/low-voltage DC-DC converter ICs deliver compact solutions with ease-of-use
DC-DC power converters are electronic circuits used in a broad range of electronic devices and components, often where power is supplied primarily from batteries. This means they are found both in small devices such as smartphones and laptops, as well as part of larger systems in vehicles and industrial machinery.
Today, DC-DC converter applications including renewable energy management, automotive power selection, and industrial safety mechanisms are in high demand and Infineon Technologies is the market leader of innovative and efficient DC-DC converter suppliers—ready to drive the latest electronic devices in any sector.
The next generation of computing, including enterprise-class servers, datacenters, artificial intelligence, and 5G communication require best-in-class power efficiencies and power densities to meet the growing proliferation of data generation, processing, and transmission. Infineon’s enterprise-class DC-DC converters are specifically designed to power leading-edge CPUs, GPUs, ASICs, and FPGAs.
DC-DC converters offer several switch-mode power supplies (SMPS) for ECUs in automotive applications like body, safety, Advanced Driver Assist Systems (ADAS), and powertrain. In particular, with the rise of e-mobility and the increased computerization of vehicles, automotive DC-DC converter ICs are in high demand, and the Infineon portfolio of DC-DC converters is ready to meet the requirements of automotive suppliers' most advanced applications.
As an innovation leader for power semiconductor and energy efficiency technologies, Infineon continually develops the best solutions for your applications.
Switching DC-DC converters enable many of the devices and machines we use today across a broad range of sectors. They are in high demand in aggressive industries such as servers, automotive, consumer electronics, and industrial machinery and vehicles. DC-DC converters must meet extremely high standards of durability, scalability, and efficiency to meet the increasing challenges for server and network applications with each new generation of microprocessors.
The Infineon portfolio meets the demands of today’s electronic devices, providing compact and efficient switching DC-DC converter solutions for a huge range of systems. Infineon's DC-DC converters are designed for applications including AI and cloud servers, storage, routers and switches, telecom base stations, digital home media, mobile computing, and embedded data processing. They are also suitable for a range of other applications, including DC-DC converters for the automotive industry.
Our OptiMOS™ point-of-load regulators, XDP™ hypertransient-phase multiphase controllers, and OptiMOS™ smart power stages provide innovative and reliable DC-DC power converters. Our products include the following types of DC-DC converters:
- Switching DC-DC converters — offering higher power efficiency, easier thermal management, and transformed output voltages, switching DC-DC converter circuits include buck, boost, and buck-boost converters
- Step-down (buck) DC-DC converters - used to reduce the voltage while drawing less current from the input to output, step-down DC-DC converter circuits are widely used in lower power consumption electronic devices
- High-power/low-voltage DC-DC converters – featuring input voltages of < approx. 30 V and output currents 40 A-1000 A, high-power/low-voltage DC-DC converter ICs deliver uncompromising performance in digital connectivity
- Low-power/low-voltage DC-DC converters – featuring voltages of < approx. 30 V and output currents < 40 A, low-power/low-voltage DC-DC converter ICs deliver compact solutions with ease-of-use
DC-DC power converters are electronic circuits used in a broad range of electronic devices and components, often where power is supplied primarily from batteries. This means they are found both in small devices such as smartphones and laptops, as well as part of larger systems in vehicles and industrial machinery.
Today, DC-DC converter applications including renewable energy management, automotive power selection, and industrial safety mechanisms are in high demand and Infineon Technologies is the market leader of innovative and efficient DC-DC converter suppliers—ready to drive the latest electronic devices in any sector.
The next generation of computing, including enterprise-class servers, datacenters, artificial intelligence, and 5G communication require best-in-class power efficiencies and power densities to meet the growing proliferation of data generation, processing, and transmission. Infineon’s enterprise-class DC-DC converters are specifically designed to power leading-edge CPUs, GPUs, ASICs, and FPGAs.
DC-DC converters offer several switch-mode power supplies (SMPS) for ECUs in automotive applications like body, safety, Advanced Driver Assist Systems (ADAS), and powertrain. In particular, with the rise of e-mobility and the increased computerization of vehicles, automotive DC-DC converter ICs are in high demand, and the Infineon portfolio of DC-DC converters is ready to meet the requirements of automotive suppliers' most advanced applications.
Documents
Documents
Design resources
Find our latest simulation models
Explore our cutting-edge boards & designs