Overview
The XC164CS microcontroller series is based on Infineon's popular and well-established C166 architecture. With an extended flash size of up to 256 KB and a 40 MHz performance, the microcontroller is well suited for high-end BCM and gateways applications.
Key Features
- 16-bit C166S V2 CPU
- Up to 40 MHz frequency
- Up to 256 KB of flash memory
- Up to 2 KB on Chip RAM
- TwinCAN module
- Programmable watchdog timer
- 14-channel A/D converter
- USART
- Two SPI
- Up to 79 I/O lines
- Package: P/PG-TQFP-100
- Temperature range: -40°C to +125°C
Applications
Products
About
As part of the XC166 family, the XC164CS microcontroller series is the high-end extension of the XC166 family focusing on body applications. With an extended memory size of up to 256 KB flash and up to 12 KB RAM running at up to 40 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC166 family as well as new low-end, and high-performance products launching in 2010 have completed the rich portfolio of scalable products. XC164CS MCUs offer a state-of-the-art connectivity with up to 14 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC166 family devices use the package type P/PG-TQFP-100 plastic thin quad flat package.
- High performance 16-bit C166S V2 CPU with five-stage pipeline
- Reduced power consumption: Gated clock concept (function related) for reduced power consumption and improved EMC Features
- DSP support with built-in advanced MAC unit
- 16 Mbytes total linear address space for code and data
- Flexible synchronous external bus interface
- 16-priority-level interrupt system with eight group levels each
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
As part of the XC166 family, the XC164CS microcontroller series is the high-end extension of the XC166 family focusing on body applications. With an extended memory size of up to 256 KB flash and up to 12 KB RAM running at up to 40 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC166 family as well as new low-end, and high-performance products launching in 2010 have completed the rich portfolio of scalable products. XC164CS MCUs offer a state-of-the-art connectivity with up to 14 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC166 family devices use the package type P/PG-TQFP-100 plastic thin quad flat package.
- High performance 16-bit C166S V2 CPU with five-stage pipeline
- Reduced power consumption: Gated clock concept (function related) for reduced power consumption and improved EMC Features
- DSP support with built-in advanced MAC unit
- 16 Mbytes total linear address space for code and data
- Flexible synchronous external bus interface
- 16-priority-level interrupt system with eight group levels each
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.