Overview
The XMC4800 family of MCUs take advantage of Infineon's decades of experience in the industrial market to provide an optimized solution to meet the performance challenges of today's embedded control applications. First-ever EtherCAT node on an Arm® Cortex®-M microcontroller with on-chip flash and analog/mixed signal capabilities.
Key Features
- 1024-2048 KB flash, 200-352 KB RAM
- Supply voltage range: 3.13 - 3.63 V
- USIC 6-ch [SCI/UART, I²C, I²S, LIN]
- 2x PWM Timers (CCU8), 16-64-bit 8ch
- 6x CAN, 256 MO
- Core frequency: 144 MHz
- EtherCAT node
- 4x ΔΣ-Demodulator
- Package: LQFP144/LQFP100/LFBBGA196
- Temp. range: -40°C to +85°/125°C
- External Memory Interface (EBU)
- Free ModusToolbox™ software
Applications
Products
About
The growing complexity of today's energy-efficient embedded control applications are demanding microcontroller solutions with higher performance CPU cores featuring DSP and FPU capabilities. The XMC4800 family of microcontrollers take advantage of Infineon's decades of experience in the industrial market to provide an optimized solution to meet the performance challenges of today's embedded control applications. First-ever EtherCAT node on an Arm® Cortex®-M microcontroller with on-chip flash and analog/mixed signal capabilities.
From industrial pumps to industrial automation systems, Infineon’s XMC™ MCUs and other semiconductor products enable our customers to design the most innovative, efficient, reliable, energy-friendly motor control, and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as Permanent Magnet Synchronous Motors (PMSM), Brushless DC Motors (BLDC), AC Induction Motors (ACIM), servo motors, and brushed DC motors.
Some functionalities that makes XMC4800 suitable for motor control applications:
Rich connectivity: 2x CAN nodes, 4-channel serial COM unit (configurable to SPI, I²C, I²S, UART), USB FS.
2x 12-bit ADC with a sample time which ensures fast reaction times and tighter control loops.
EtherCAT slave interface (ECAT) capable of 100 MB transfer rates (XMC4300, XMC4800)
EtherCAT is the real-time Ethernet standard for combining great bandwidth with unrivaled isochronous time determinism in ranges of three-digit down to low two-digit nanoseconds. The XMC4300 and XMC4800 series are the industry's first-ever MCUs with EtherCAT integrated on a standard Arm® Cortex®-M4 controller with integrated flash memory and analog/mixed signal IP. This provides the most compact and cost-efficient EtherCAT design without a dedicated ASIC, external memory, and crystal.
Guaranteed availability through 2040 or longer
Pin and code compatibility with the established XMC4000 microcontroller family
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
The growing complexity of today's energy-efficient embedded control applications are demanding microcontroller solutions with higher performance CPU cores featuring DSP and FPU capabilities. The XMC4800 family of microcontrollers take advantage of Infineon's decades of experience in the industrial market to provide an optimized solution to meet the performance challenges of today's embedded control applications. First-ever EtherCAT node on an Arm® Cortex®-M microcontroller with on-chip flash and analog/mixed signal capabilities.
From industrial pumps to industrial automation systems, Infineon’s XMC™ MCUs and other semiconductor products enable our customers to design the most innovative, efficient, reliable, energy-friendly motor control, and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as Permanent Magnet Synchronous Motors (PMSM), Brushless DC Motors (BLDC), AC Induction Motors (ACIM), servo motors, and brushed DC motors.
Some functionalities that makes XMC4800 suitable for motor control applications:
Rich connectivity: 2x CAN nodes, 4-channel serial COM unit (configurable to SPI, I²C, I²S, UART), USB FS.
2x 12-bit ADC with a sample time which ensures fast reaction times and tighter control loops.
EtherCAT slave interface (ECAT) capable of 100 MB transfer rates (XMC4300, XMC4800)
EtherCAT is the real-time Ethernet standard for combining great bandwidth with unrivaled isochronous time determinism in ranges of three-digit down to low two-digit nanoseconds. The XMC4300 and XMC4800 series are the industry's first-ever MCUs with EtherCAT integrated on a standard Arm® Cortex®-M4 controller with integrated flash memory and analog/mixed signal IP. This provides the most compact and cost-efficient EtherCAT design without a dedicated ASIC, external memory, and crystal.
Guaranteed availability through 2040 or longer
Pin and code compatibility with the established XMC4000 microcontroller family
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.