- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
Explore the SEMPER™ NOR flash portfolio, engineered to last and equipped with industry-leading safety features that offer high-performance. Learn more about benefits of SEMPER™ NOR flash today. Benefit from peace-of-mind and a robust supply chain for critical memory devices covered by Infineon’s flash memory product longevity program .
Key Features
- xSPI (Octal and HYPERBUS™) and QSPI
- Automotive AEC-Q100 qualified
- ASIL-D certified ISO26262 ASIL-D ready
- Integrated critical safety features
- BGA, SOIC, and WSON support
- Error correction code
- 10+ years product availability
- Up to 2.56 M cycles endurance
- 25 years of data retention
- SafeBoot and diagnostics
- 512 Mb to 2 Gb
Applications
Compare families
Products
About
Infineon’s high-density SEMPER™ NOR flash memory devices exceed automotive quality and functional safety requirements and are engineered to last. With safety as the priority, all of SEMPER™ NOR flash memory devices are thoroughly tested and include the following key features:
- ASIL-B compliant and ASIL-D ready: Meets ISO 26262 standard for automotive functional safety
- IEC-61508 ready
- Endurance flex architecture: Multiple partitions each configurable to provide up to 25 years of data retention and 1+ million cycles endurance
- Diagnostics: SafeBoot and error checking to ensure safe and reliable operation
- Read bandwidth of up to 400 MB/s: High-performance to enable instant-on applications with XIP (eXecute in Place), for direct program execution from long-term storage instead of code shadowing to RAM
- Interfaces: Quad SPI and JEDEC xSPI-compatible Octal and HYPERBUS™
- Automotive grade: AEC-Q100 qualified and proven at extreme temperatures (-40°C to +125°C)
- Enhanced reliability: Supports ECC (SECDED) along with CRC protection over interface and memory data
- 10+ years supply and availability for long-life platforms
Delve into the range of SEMPER™ NOR flash solutions.
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR flash process technology and is optimal for high-density devices. It stores two bits per cell and is the foundation for a broad range of Infineon Parallel and Serial NOR flash products.
Memory Solutions Hub provides all the necessary building blocks to successfully integrate SEMPER™ NOR flash into your design, including:
- Software development kits
- Hardware development platforms
- Support for a variety of development environments
- Linux and U-Boot support
Visit the hub now to gain a time-to-market advantage.
Infineon’s flash memory product longevity program extends availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from date of production release. By selecting NOR flash products covered by the program, you benefit from peace of mind and a robust supply chain for critical memory devices.
Infineon’s SEMPER™ NOR flash product portfolio includes Quad SPI, HYPERBUS™, and Octal that include a range frequencies, temperatures, and packages to meet your specific needs.
Find out how Infineon’s automotive-grade products are designed to meet the needs of the industry.
Automotive applications use external NOR flash memories in safety-critical applications such as ADAS for storing critical code, data, and graphics that must be read at system power-up or during operation. The SEMPER™ NOR flash family is architected and designed to meet the automotive industry’s ISO 26262 functional safety standard for building fail-safe embedded systems. The family is AEC-Q100 automotive-qualified, ASIL-B compliant, and ASIL-D ready. Functional safety documentation including FMEDA, safety manual, safety case, DFA analysis, and pin FMEA is available upon request on the Functional Safety myICP page.
Infineon’s high-density SEMPER™ NOR flash memory devices exceed automotive quality and functional safety requirements and are engineered to last. With safety as the priority, all of SEMPER™ NOR flash memory devices are thoroughly tested and include the following key features:
- ASIL-B compliant and ASIL-D ready: Meets ISO 26262 standard for automotive functional safety
- IEC-61508 ready
- Endurance flex architecture: Multiple partitions each configurable to provide up to 25 years of data retention and 1+ million cycles endurance
- Diagnostics: SafeBoot and error checking to ensure safe and reliable operation
- Read bandwidth of up to 400 MB/s: High-performance to enable instant-on applications with XIP (eXecute in Place), for direct program execution from long-term storage instead of code shadowing to RAM
- Interfaces: Quad SPI and JEDEC xSPI-compatible Octal and HYPERBUS™
- Automotive grade: AEC-Q100 qualified and proven at extreme temperatures (-40°C to +125°C)
- Enhanced reliability: Supports ECC (SECDED) along with CRC protection over interface and memory data
- 10+ years supply and availability for long-life platforms
Delve into the range of SEMPER™ NOR flash solutions.
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR flash process technology and is optimal for high-density devices. It stores two bits per cell and is the foundation for a broad range of Infineon Parallel and Serial NOR flash products.
Memory Solutions Hub provides all the necessary building blocks to successfully integrate SEMPER™ NOR flash into your design, including:
- Software development kits
- Hardware development platforms
- Support for a variety of development environments
- Linux and U-Boot support
Visit the hub now to gain a time-to-market advantage.
Infineon’s flash memory product longevity program extends availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from date of production release. By selecting NOR flash products covered by the program, you benefit from peace of mind and a robust supply chain for critical memory devices.
Infineon’s SEMPER™ NOR flash product portfolio includes Quad SPI, HYPERBUS™, and Octal that include a range frequencies, temperatures, and packages to meet your specific needs.
Find out how Infineon’s automotive-grade products are designed to meet the needs of the industry.
Automotive applications use external NOR flash memories in safety-critical applications such as ADAS for storing critical code, data, and graphics that must be read at system power-up or during operation. The SEMPER™ NOR flash family is architected and designed to meet the automotive industry’s ISO 26262 functional safety standard for building fail-safe embedded systems. The family is AEC-Q100 automotive-qualified, ASIL-B compliant, and ASIL-D ready. Functional safety documentation including FMEDA, safety manual, safety case, DFA analysis, and pin FMEA is available upon request on the Functional Safety myICP page.