- Where to Buy
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
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
- Silicon carbide CoolSiC™ MOSFETs
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Linear Voltage Regulators for Automotive Applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- eFuse
-
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Load Guard 12V | Automotive smart high-side switch
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
- Industrial sensors
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Our portfolio of 1200 V IGBT power modules comprises different product families, configurations, current ratings, as well as IGBT chip generations.
- Available with pre-applied TIM
- PressFIT pins
- Current rating between 6 A & 3600 A
- Voltage class of 1200 V
Products
About
The well-known 62 mm, Easy and Econo families, IHM, and PrimePACK™ IGBT modules all feature 1200 V. They come in chopper, dual, PIM, fourpack, sixpack, twelvepack, 3-level, booster and single switch configurations, with a current rating between 6 A and 3600 A. 1200 V IGBT modules can typically be found in motor control and drives, uninterruptible power supply (UPS), wind energy systems, solar energy systems or Commercial, Construction and Agricultural Vehicles (CAV).
Choose between different IGBT chip generations based on your requirements, for example, IGBT2 fast, fast- and soft-switching TRENCHSTOP™ IGBT3 (T3 and E3), HighSpeed 3 IGBT, fast- and soft-switching TRENCHSTOP™ IGBT4 (E4 and P4) or, soft-switching TRENCHSTOP™ IGBT5 E5 chip that is combined with the XT interconnection technology. 1200 V IGBT modules are equipped with the latest TRENCHSTOP™ IGBT7 technology that has been optimized for drive applications.
Many IGBT modules with 1200 V are also available with pre-applied thermal interface material (TIM) for a reproducible thermal performance of power electronics applications. In addition to our well-known solder modules, we offer 1200 V modules which can be mounted with the help of PressFIT pins for a solder-less and lead-free mounting.
The well-known 62 mm, Easy and Econo families, IHM, and PrimePACK™ IGBT modules all feature 1200 V. They come in chopper, dual, PIM, fourpack, sixpack, twelvepack, 3-level, booster and single switch configurations, with a current rating between 6 A and 3600 A. 1200 V IGBT modules can typically be found in motor control and drives, uninterruptible power supply (UPS), wind energy systems, solar energy systems or Commercial, Construction and Agricultural Vehicles (CAV).
Choose between different IGBT chip generations based on your requirements, for example, IGBT2 fast, fast- and soft-switching TRENCHSTOP™ IGBT3 (T3 and E3), HighSpeed 3 IGBT, fast- and soft-switching TRENCHSTOP™ IGBT4 (E4 and P4) or, soft-switching TRENCHSTOP™ IGBT5 E5 chip that is combined with the XT interconnection technology. 1200 V IGBT modules are equipped with the latest TRENCHSTOP™ IGBT7 technology that has been optimized for drive applications.
Many IGBT modules with 1200 V are also available with pre-applied thermal interface material (TIM) for a reproducible thermal performance of power electronics applications. In addition to our well-known solder modules, we offer 1200 V modules which can be mounted with the help of PressFIT pins for a solder-less and lead-free mounting.
Documents
Documents
Our technologies promote the adoption of renewables by enabling solar energy to be stored efficiently
Enhance your understanding of Infineon's dual-channel digital isolators with our evaluation board