- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Gate driver ICs for IGBTs
Best-in-class Gate Driver ICs for IGBTs discrete and modules
Our EiceDRIVER™ gate driver family includes isolated gate driver ICs, level shift gate driver ICs, and low side gate driver ICs optimized for IGBT discrete and modules in all applications.
- Desaturation detection (DESAT)
- Active Miller Clamp
- Short-circuit clamping
- Overcurrent protection
- Undervoltage lockout (UVLO)
- Slew-rate control (SRC)
- Two-level turn off
- Soft shutdown
- Galvanic isolation
Products
About
We offer features like desaturation detection (DESAT), Active Miller Clamp, short-circuit clamping, overcurrent protection, undervoltage lockout (UVLO), slew-rate control (SRC), two-level turn off, soft shutdown and galvanic isolation. These protection features are very important when driving IGBTs, especially for applications needing high reliability, like solar inverter, EV charging, energy storage, UPS, home appliances, welding, and industrial drives. We also offer automotive qualified gate driver ICs.
Every switch needs a driver. The right driver makes a difference. The integrated gate driver solutions reduce design complexity, development time, bill of materials (BOM), and board space, while improving reliability over discretely implemented gate drive solutions. Download our newest Gate Driver Selection Guide now.
Gate drivers for IGBTs provide necessary voltage and current levels to drive and protect the gate of the IGBT. These gate drivers are designed to handle high-voltage levels, fast switching speeds, and high-frequency operation. Our best-in-class gate driver ICs offer features like desaturation detection (DESAT), Active Miller Clamp, short-circuit clamping, overcurrent protection (OCP), undervoltage lockout (UVLO), slew-rate control (SRC), two-level turn off, soft shutdown and galvanic isolation. These drivers are optimized with enhanced protection features and robust reliability making it a great option for applications like solar, EV charging, energy storage, UPS, home appliances, welding, and industrial drives.
Experience the power and reliability of our EiceDRIVER™ gate driver family designed for IGBTs (discrete and module). Our diverse range includes isolated gate driver ICs, level shift gate driver ICs, and low side gate driver ICs, catering to a variety of requirements. Equipped with essential features like desaturation detection (DESAT), Active Miller Clamp, short-circuit clamping, overcurrent protection, undervoltage lockout (UVLO), slew-rate control (SRC), two-level turn off, soft shutdown, and galvanic isolation, our gate drivers offer unrivaled protection and performance. Ideal for applications demanding high reliability, such as solar inverters, EV charging, energy storage, UPS, home appliances, welding, and industrial drives. Moreover, we provide automotive qualified gate driver ICs, ensuring robustness across diverse automotive applications. Elevate your IGBT driving experience with our feature-rich gate drivers and unlock the full potential of your power electronic systems.
We offer features like desaturation detection (DESAT), Active Miller Clamp, short-circuit clamping, overcurrent protection, undervoltage lockout (UVLO), slew-rate control (SRC), two-level turn off, soft shutdown and galvanic isolation. These protection features are very important when driving IGBTs, especially for applications needing high reliability, like solar inverter, EV charging, energy storage, UPS, home appliances, welding, and industrial drives. We also offer automotive qualified gate driver ICs.
Every switch needs a driver. The right driver makes a difference. The integrated gate driver solutions reduce design complexity, development time, bill of materials (BOM), and board space, while improving reliability over discretely implemented gate drive solutions. Download our newest Gate Driver Selection Guide now.
Gate drivers for IGBTs provide necessary voltage and current levels to drive and protect the gate of the IGBT. These gate drivers are designed to handle high-voltage levels, fast switching speeds, and high-frequency operation. Our best-in-class gate driver ICs offer features like desaturation detection (DESAT), Active Miller Clamp, short-circuit clamping, overcurrent protection (OCP), undervoltage lockout (UVLO), slew-rate control (SRC), two-level turn off, soft shutdown and galvanic isolation. These drivers are optimized with enhanced protection features and robust reliability making it a great option for applications like solar, EV charging, energy storage, UPS, home appliances, welding, and industrial drives.
Experience the power and reliability of our EiceDRIVER™ gate driver family designed for IGBTs (discrete and module). Our diverse range includes isolated gate driver ICs, level shift gate driver ICs, and low side gate driver ICs, catering to a variety of requirements. Equipped with essential features like desaturation detection (DESAT), Active Miller Clamp, short-circuit clamping, overcurrent protection, undervoltage lockout (UVLO), slew-rate control (SRC), two-level turn off, soft shutdown, and galvanic isolation, our gate drivers offer unrivaled protection and performance. Ideal for applications demanding high reliability, such as solar inverters, EV charging, energy storage, UPS, home appliances, welding, and industrial drives. Moreover, we provide automotive qualified gate driver ICs, ensuring robustness across diverse automotive applications. Elevate your IGBT driving experience with our feature-rich gate drivers and unlock the full potential of your power electronic systems.
Documents
Documents
XDPS2201 is a multi-mode, digitally configurable hybrid flyback controller that combines the simplicity of a traditional flyback topology with the performance of a resonant converter.
This training provides an insight about the system benefits of wide-bandgap devices, which will conquer market share in areas where power density, efficiency and/or battery range are decisive. The training focuses on two applications, mobile chargers and on-board chargers, and will talk about the challenges faced by the solutions today and how SiC and GaN provide next levels of performance.
1200 V Silicon-On-Insulators level-shift gate drivers from the market leader. This video demonstrates the advantages of products with Infineon SOI. E.g. Integrated bootstrap diode, Low level-shift losses - saving space and cost.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.