NEW
Active and preferred
RoHS Compliant

TLE4978 EVAL 50A

NEW
Evaluation board for XENSIV™ TLE4978-R050W5-O-S0010 current sensor with 56 Apk, enabling fast performance testing and seamless application validation.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4978 EVAL 50A
TLE4978 EVAL 50A

Product details

  • Family
    Current sensors
OPN
TLE4978EVAL50ATOBO2 TLE4978EVAL50ATOBO1
Product Status active and preferred discontinued
Infineon Package LG-MADK-1 --
Package Name N/A N/A
Packing Size 1 1
Packing Type CONTAINER CONTAINER
Moisture Level NA N/A
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free No No
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLE4978 EVAL 50A evaluation board simplifies testing of Infineon’s XENSIV™ TLE4978-R050W5-O-S0010 high-bandwidth, high-precision current sensor with 56 Apk capability. It offers a ready-to-use platform to explore analog output, overcurrent detection, and zero-crossing features, enabling developers to quickly validate sensor performance.

Features

  • Internal current rail sensors
  • Supports currents up to 56 Apk
  • Ideal for measuring characteristic curves
  • Based on TLE4978-R050W5-O-S0010
  • Onboard 5 V LDO for sensor supply
  • Programmable sensor settings

Benefits

  • Compatible with CUR SENSOR PROG GEN2
  • Pre-calibrated sensors for easy setup
  • Graphical user interface via IDC
  • AEC-Q100 qualified, ISO 26262-compliant

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }